SOT89-135

Packing information page for SOT89, standard product orientation 12NC ending 135. Tape reel smd

Packing method

Package version 12NC ending Reel dimensions d x w (mm) SPQ/PQ (pcs) Reels per box Outer box dimensions l x w x h (mm)
SOT89 135 330  x  12 4000 1 338  x  338  x  24

Product orientation

Carrier tape dimensions

A0 (mm) B0 (mm) K0 (mm) P1 (mm) W (mm)
4.2 4.7 1.85 8.0 12

How to search?