1322x Development Kits

1322x_Dev_Kits
  • Archived
  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

1322x-SRB (Sensor Reference Board)

  • 2.4 GHz wireless nodes compatible with the IEEE 802.15.4 standard
  • Based on the MC13224V platform in a package
  • MMA7260Q 3-axis acceleration sensor, MPXV5010G pressure sensor, and temperature sensor for easy demonstration of wireless data collection
  • Printed F antenna
  • Onboard expansion capabilities for external application-specific development activities
  • Programmable flash
  • J-Tag port for reprogramming and in-circuit hardware debugging
  • USB port to interface with PC
  • Joystick, buttons and LEDs for demonstration, monitoring and control
  • Connections for battery or external power supply

1322x-NCB (Network Coordinator Board)

  • 2.4 GHz wireless nodes compatible with the IEEE 802.15.4 standard
  • Based on the MC13224V platform in a package
  • Graphic LCD display
  • SMA connector with external antenna
    Onboard expansion capabilities for external application-specific development activities
  • Programmable flash
  • J-Tag port for reprogramming and in-circuit hardware debugging
  • Nexus debug interface
  • USB port to interface with PC
  • Joystick, buttons and LEDs for demonstration, monitoring and control
  • Connections for battery or external power supply

1322x-LPB (Low-Power Board)

  • 2.4 GHz wireless nodes compatible with the IEEE 802.15.4 standard
  • Based on the MC13224V platform in a package
  • Onboard expansion capabilities for external application-specific development activities
  • Programmable flash
  • J-Tag port for reprogramming and in-circuit hardware debugging
  • Buttons and LEDs for demonstration, monitoring, and control
  • Connections for battery or external power supply
  • Lowest power board for current measurements

1322x-USB (USB dongle and 802.15.4/ZigBee packet sniffer)

  • 2.4 GHz wireless nodes compatible with the IEEE 802.15.4 standard
  • Based on the MC13224V platform in a package
  • Programmable flash through USB port

Buy Options

  • $1033.85 USD
  • For a quantity of 1
Buy From Distributor
  • $458.85 USD
  • For a quantity of 1
Buy From Distributor
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 12 documents

Show All

Design Resources

Design Files

5 design files

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?