Design Files
1 design file
-
Printed Circuit Boards and Schematics
1320xRFC Reference Design for the 1320x RF Daughtercard
The MC13201 is the 2nd generation 2.4 GHz band transceiver designed for wireless sensing and control applications that require low-cost, simple point-to-point and star networks. It builds on the first generation product by integrating a transmit/receive switch that lowers the overall component count, size and cost of the solution. The MC13201 includes a complete packet modem capable of formatting data into packets with 125 byte payload. It has an over the air data rate of 250 kbps using O-QPSK modulation and Direct Sequence Spread Spectrum (DSSS) coding. The MC13201 radio targets proprietary applications that require wireless point-to-point or star networks and included the NXP® Simple MAC (SMAC) software.
The four wire serial peripheral interface (SPI) allows interface to a variety of processors, providing developers to tailor the solution to meet their needs. NXP offers a variety of MCU that range from 8 to 32bit that easily connects to the MC13201.
Part numbers include: MC13201FC.
Quick reference to our documentation types.
1-5 of 31 documents
Please wait while your secure files are loading.
1 design file
Please wait while your secure files are loading.
4 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.