AltiVec® Technologies


AltiVec® addresses high-bandwidth data processing and algorithmic-intensive computations, delivering DSP-level performance for control and data path processing tasks. Benchmarks conducted by the Embedded Microprocessor Benchmark Consortium (EEMBC) have demonstrated 10x performance improvements with AltiVec technology.

QorIQ® T Series processors, featuring AltiVec technology, will deliver dramatic performance and energy efficiency boosts for a wide range of applications including the wireless infrastructure, networking, aerospace, military, industrial, robotics, storage, medical, video systems and printing markets.

Traditionally, many high-performance applications have contained a combination of a single microprocessor performing the system control function and off-chip devices based on one or more other architectures, such as a DSP farm or custom ASICs, to perform specialized computations. AltiVec technology enables a class of processors that drives the convergence of these technologies. AltiVec technology provides embedded and computing system designers with a “one part-one code base” approach to product design. Because this integrated solution is still 100% compatible with the industry-standard Power Architecture technology, design and support are simplified, and the development barriers inherent to multiple architecture designs are eliminated. System designers and their customers will benefit through faster time-to-market and lower total system development cost while simultaneously enjoying a tremendous jump in performance.

AltiVec Execution Unit and instruction Set Overview

Mentos Embedded

New Tools for NXP®.#39;s AltiVec Technology

Announcing the Mentor® Embedded Performance Library for NXP's AltiVec technology. Engineered to help NXP's customers achieve maximum performance benefits of the newest AltiVec engine on the QorIQ T Series processors, while simultaneously boosting the software developer's productivity.

Explore Mentor Embedded's Performance Library


Target Applications


  • Medical Imaging
  • Robotics Vision/Imaging
  • Video Surveillance Analytics/ Image Acceleration
  • Telecom L2 Scheduling/ Public Key Crypto
  • Printing Image Path Acceleration/Color Space Conversion
  • IP telephony gateways
  • Multi-channel modems
  • Speech processing systems
  • Echo cancellers
  • Image and video processing system
  • Scientific array processing systems
  • Internet routers
  • Virtual private network servers

Training & Events

Connect With Us


AltiVec Resources


AltiVec Libraries Description Format Size
AltiVec Libraries Downloadable libraries of AltiVec technology-enabled functions. zip 54
AltiVec Libraries Readme Readme file zip 13
AltiVec Code Samples Description Format Size
AltiVec Complex FIR Describes an implementation of a complex finite impulse response (FIR) filter for 16-bit data using the AltiVec C/C++ Programming Model. zip 126
AltiVec Real FIR Describes possible implementations of a real finite impulse response (FIR) filter for 16-bit data using the AltiVec C/C++ Programming Model. zip 282
AltiVec Real Delayed LMS FIR Describes an implementation of a real delayed least mean squared (LMS) FIR filter. It is coded for 16-bit input data and a 24 tap filter. zip 104
AltiVec and Fixed-Point FFT Compares the performance of fixed-point Fast Fourier Transform (FFT) with and without AltiVec technology to demonstrate how mathematically-intensive code can be adapted for use with AltiVec and how AltiVec increases code performance. pdf 557
AltiVec and Floating-Point FFT Compares the performance of fast Fourier transform (FFT) with and without AltiVec™ technology to demonstrate how mathematically-intensive code can be adapted for use with AltiVec and how AltiVec increases code performance. pdf 308
RGB to YCbCr Color Translation Describes how to convert 8-bit pixels from the RGB color space to the YCbCr color space using the AltiVec C/C++ Programming Model. It implements the conversion standard as specified in CCIR recommendation 601-2. zip 138
GSM Soft-Decision Viterbi Decoder Describes an implementation of a Soft-Decision Viterbi decoder for GSM CC(2,1,5) TCH frames. A Soft Decision Viterbi Decoder is used to provide maximum likelihood of decoding a convolutional encoded signal in the presence of noise. zip 217
GSM Convolutional Encoder Describes a method of encoding a signal to improve its redundancy for transmission purposes using the AltiVec C/C++ Programming Model. The CC(2,1,5) convolutional encoder encodes a binary, half-rate code with a constraint length of five. zip 219
Vectorized Common Math Subroutines A collection of exemplary implementations of several common math functions (sin/cos, exp/log, sqrt) using AltiVec technology. The current implementation covers only the single-precision floating point version of each function and is intended as a coding example for similar algorithms. zip 214
Sum Of Absolute Differences Describes an implementation of a Sum of Absolute Differences (SAD) kernel using the AltiVec C/C++ Programming Model. This kernel is used extensively in motion estimation algorithms in the video standards. zip 134
2D Discrete Cosine Transform Describes an implementation of two dimensional Discrete Cosine Transform using the AltiVec C/C++ Programming Model for 8x8 16-bit input. It is used in video image compression algorithms. zip 241
2D Inverse Discrete Cosine Transform Describes an implementation of two dimensional Inverse Discrete Cosine Transform using the AltiVec C/C++ Programming Model for 8x8 16-bit input. It is used in video image compression algorithms. zip 126
Quantization Describes a method of scaling values in the range -2040..2040 into the range -127..127 using the AltiVec C/C++ Programming Model. This places the data in a suitable form for variable length encoding and further compression. zip 124
Dequantization Describes a method of transforming values from the range -127..127 to -2048..2047 using the AltiVec C/C++ Programming Model. This places data in a suitable form for applying an Inverse Discrete Cosine Transform to translate images back to the spatial domain. zip 13
AltiVec Documentation Description Format Size
AltiVec Technology Programming Environments Manual Reference guide for assembler programmers pdf 2511
AltiVec Technology Programming Interface Manual Reference guide for high-level programmers pdf 9377