Design Files
1 design file
-
Printed Circuit Boards and Schematics
Valis X3 PMC Module Schematics
ARCHIVED
The Valis X3 MPC7451 PMC Module (Part No. PPCEVAL-SP3-7451) is a PCI Mezzanine Card (PMC) with the MPC7451 host processor option for the Sandpoint X3 motherboard. This is a replacement for the PPCEVAL-SP3-7450.
The Sandpoint X3 Evaluation System demonstrates the capabilities of NXP® PowerPC™ processors and the Tundra Semiconductor Tsi107™ host bridge.
The Sandpoint X3 Evaluation System is the ideal platform for software development and debug, as well as for hardware development.
Archived content is no longer updated and is made available for historical reference only.
Quick reference to our documentation types.
4 documents
Please wait while your secure files are loading.
Select a section:
1 design file
Please wait while your secure files are loading.