ARCHIVED
The ZSTAR3 development tool contains one accelerometer transmitter boards and one USB receiver node. A ZSTAR3 system can accommodate upto 16 accelerometer transmitter boards, connected through an RF ZigBee 2.4GHz communication to a single USB node connected to a PC. The accelerometer boards measured acceleration in 3-axes using either a digital or analog sensor. The sensor sensitivity is defined by the selected accelerometer. The USB node is part of the ZSTAR and ZSTAR2 design, reprogrammed with dedicated SW supporting multiple nodes.
Archived content is no longer updated and is made available for historical reference only.
Quick reference to our documentation types.
Please wait while your secure files are loading.