Because of an order from the United States International Trade Commission, BGA-packaged product lines and part numbers indicated here currently are not available from NXP ® for import or sale in the United States prior to September 2010: i.MX Product Family, DragonBall Product Family.
No longer recommended for new designs
The MC68VZ328 is the third member of the DragonBall™ Series of Integrated Portable System Processors.
The MC68VZ328 builds on the success of the earlier DragonBall processors, and features a synthsizable 68K core that can utilize more advance process technology. Thus, the VZ can provide system designers more performance with the capability of running at higher speed while achieving lower power consumption with a true static core.
Quick reference to our documentation types.
1-5 of 11 documents
Please wait while your secure files are loading.