MICROCONTROLLER EMULATION MODULE FOR THE FSICE, MMDS, or MMEVS
Device specific Emulation Modules (EMs) complete the functionality of the sophisticated NXP® Modular Development System (MMDS), the economical NXP Modular Evaluation System (MMEVS), or NXP In-circuit emulator (FSICE). The EM board contains circuitry that emulates the specific features of the target HC(9)08 microcontroller.
The EM attaches to either development system (MMDS, MMEVS, or FSICE) through two expansion connectors located on the bottom side of the EM board. Connection to your target system is then made through a separately purchased target cable and target head adapter that attaches to a target connector located on the top side of the EM board. In addition to the target connector, each EM includes a connector which provides the ability to interface the EM to a logic analyzer for external hardware trace of code execution.
Archived content is no longer updated and is made available for historical reference only.
Quick reference to our documentation types.
2 documents
Please wait while your secure files are loading.