Software
1 software file
-
Development IDEs and Build Tools
68000 Assembler/Simulator for MS-DOS
Note: For better experience, software downloads are recommended on desktop.
The MC68882 floating-point coprocessor (FPCP) fully implements the IEEE Standard for Binary Floating-Point Arithmetic (ANSI-IEEE Std 754-1985) for use with the NXP® M68000 Family of microprocessors. The MC68882 provides an increased level of performance in a coprocessor that is fully compatible and physically interchangeable with the MC68881.
Intended primarily for use as a coprocessor to the MC68020/MC68030 32-bit microprocessor, the MC68882 provides a logical extension to the main processing unit integer data processing capabilities. This coprocessor provides a very high performance floating-point arithmetic unit and a set of floating-point data registers utilized in a manner that is analogous to the use of the integer data registers. The MC68882 instruction set, a natural extension of all earlier members of the M68000 Family, supports all of the addressing modes of the host MPU.
Quick reference to our documentation types.
1-5 of 7 documents
Please wait while your secure files are loading.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.