Not recommended for new designs, please use replacement TEF810X.
The MR2001 is a high-performance 77 GHz radar transceiver. It is scalable for multi-channel operation enabling a single radar platform with electronic beam steering and wide field-of-view to support long, mid-, and short-range radar applications for auto safety, communications infrastructure, and industrial systems. The MR2001 supports fast modulation with simultaneous channels enabling spatial resolution and detection accuracy across a wide field-of-view and consumes minimal power. When combined with the MPC577xK MCU, it offers a complete system-level radar solution for ADAS applications.
Quick reference to our documentation types.
2 documents
Please wait while your secure files are loading.