PEG® Plus provides a professional quality software library and toolset created to meet the needs of embedded systems developers. PEG Plus is small, fast, and easily ported to virtually any hardware configuration capable of supporting graphical output. PEG Plus delivers excellent visual appeal utilizing an intuitive and powerful API that allows complete customization of the graphical appearance.
PEG Plus is our most versatile GUI software available as part of the PEG graphics software family. As with all PEG Graphics Software, PEG Plus is delivered with full source code and includes the WindowBuilder development application with integrated image conversion and font creation utilities.
Select a section:
Development License - This licensing level allows the developed runtime application to be deployed on up to 10K of a single end product. The 10K runtime deployment is a lifetime allotment with no additional royalties. (limited runtime license for a single product)
Production Buyout License for a Single Product - This licensing level allows the developed runtime application to be deployed on an unlimited number of a single end product. The unlimited runtime deployment does not expire and there are no additional royalties. (unlimited runtime license for a single product)
Unlimited Production Buyout License - This licensing level allows the developed runtime application to be deployed on an unlimited number of products from a single product family based on similar architecture without being restricted to a common MCU. The unlimited runtime deployment does not expire and there are no additional royalties. (unlimited runtime license for an extended family)
(Preview EULA)Quick reference to our documentation types.
3 documents
Please wait while your secure files are loading.