Evaluation

    Development License

    Upgrade from Existing License

    Production Buyout License

    Description

    The PEG Pro Evaluation software provides the full PEG Window Builder application and an included library that allows development of fully functional UIs in the Microsoft Windows environment. Select NXP target libraries can also be downloaded to test the UI on a development platform.

    The PEG Pro Development License includes all PEG source code, PEG Window Builder, and several reference drivers and projects. The PEG Pro Development License includes 10K runtime units that can be used for production purposes.

    The PEG Pro Development License can be upgraded from a previous PEG Lite or PEG Plus Development License.

    The PEG Pro Production Buyout License includes the production rights for an unlimited number of production units. There are no additional royalties. Requires the purchase of an existing PEG Pro Development License.

    Upgrade from an existing PEG Lite Development License.

    Upgrade from an existing PEG Plus Development License.

    Unlimited Production Buyout License for a Single Project. Limited to a single MCU and RTOS.

    Unlimited Production Buyout License. Suitable for use across multiple MCUs and projects.

    NXP Silicon

    PEGPR-DEV-F

    US$7,500.00

      Buy Direct

    PEGPL2PR-DEV

    PEGPR-PROD-F

    PEGPR-UNLIM-F

    non-NXP Silicon

    PEGPR-DEV

    US$9,000.00

      Buy Direct

    PEGLT2PR-DEV

    PEGPL2PR-DEV

    PEGPR-PROD

    PEGPR-UNLIM


    Software Maintenance Renewal and Driver Development Services


     

    Annual Renewal

    Driver Development Services

    Description

    The annual renewal provides continued access to any updates or patches that are released.

    Driver Development Services allow for development of PEG drivers developed for and tested on the specific target hardware. Target hardware must be provided to NXP.

    Screen Driver (LCD panel, display controller, etc...)

    Input Driver (touch overlay, buttons, mouse/keyboard input, etc...)

    RTOS Driver (Operating System integration, memory and thread management, etc...)

    NXP Silicon

    PEGPR-MAINT-F

    PEG-SCRN-DRV-F

    PEG-INPT-DRV-F

    PEG-RTOS-DRV-F

    non-NXP Silicon

    PEGPR-MAINT

    PEG-SCRN-DRV

    PEG-INPT-DRV

    PEG-RTOS-DRV