The DEMO9S08QE32 is a low-cost development system designed for demonstrating, evaluating, and debugging the NXP® MC9S08QE32 MCU.
P&E’s Embedded Multilink circuitry on the DEMO9S08QE32 board allows the processor to be debugged and programmed via USB from the PC. In addition, the demo board can be powered using the USB bus.
Select a section:
Features | DEMOQE32 | ||
Daughter Card | DC9S08QE8 | DC9S08QE32 | DC9S08QE128 DC51QE128 |
Supported Devices | MC9S08QE8CLC | MC9S08QE32CFT | MC9S08QE128CLH MCF51QE128CLH |
3-axis Accelerometer | YES | YES | YES |
LEDS w/ enable | 8 | 8 | 8 | User Push Buttons | 4 | 4 | 4 |
Connector | RS-232 Serial Port | RS-232 Serial Port | RS-232 Serial Port |
P&E micro Embedded Multilink USB Connector | YES | YES | YES |
ON/OFF Power Switch | YES | YES | YES |
Quick reference to our documentation types.
1-5 of 6 documents
Please wait while your secure files are loading.