OM6716, TED-Kit 2 with Optional RF Extension Board

Roll over image to zoom in

Product Details

Features

Evaluation Tool for NXP‘s Car Access and Immobilizer Products

  • Transponder, HT2, HT2-E, HT3, HT-AES, HT-PRO
  • Basetstation, ABIC1
  • RF transceiver, LoPSTer

Platform for Reference Design / Demonstrator Developments

  • Broad modularity and extensibility using XSlot / XBoard concept
  • Windows application supports simultaneous operation of unlimited number of TED-Kit 2 boards
  • Allows full configuration of transponders for reference design evaluations
  • Fully documented including firmware source code and application examples

Programming Device for Customer Application

  • USB 2.0 interface allows paralleled programming
  • Application programming interface library (API DLL) including examples

Buy Options

OM6716-Image

Click to expand

  • OM6716

  • TED-Kit 2 with Optional RF Extension Board.

Buy Options

Documentation

Quick reference to our documentation types.

3 documents

Support

What do you need help with?