Design Files
1 design file
-
Models
MSC8113 IBIS Model file
The MSC8113 is a highly integrated system-on-chip (SoC) that combines three StarCore® SC140 extended cores with a RS-232 serial interface, four time division multiplexed (TDM) serial interfaces, 32 general-purpose timers, a flexible system interface unit (SIU), an Ethernet interface and a multi-channel DMA controller. The three extended cores can deliver a total 3600/4800 DSP MMACS performance at 300/400 MHz.
Each core has four arithmetic logic units (ALUs), internal memory, a write buffer and two interrupt controllers. The MSC8113 targets high-bandwidth highly computational DSP applications and is optimized for wireless transcoding and packet telephony as well as high-bandwidth base station applications. The MSC8113 delivers enhanced performance while maintaining low-power dissipation and greatly reduces system cost.
The MSC8113 device is designed to provide an optimal solution for 3G wireless base stations to help eliminate many of the costly and power-hungry ASICs and FPGAs required in today's systems for both symbol rate and for chip rate assist. In addition, the MSC8113 allows you to add next-generation features that efficiently use available frequencies and higher bit rates in 3G systems.
Efficient application software development is key in Our strategy to expedite your time-to-market. Developers have access to development tools and real-time operating systems (RTOS) from NXP® and third-party suppliers. NXP partners with third-party vendors to provide integrated systems solutions that include GSM, CDMA, TDMA, and ITU G.7xx speech coders, hybrid echo cancellation, fax, modem and xDSL software.
Quick reference to our documentation types.
1-5 of 88 documents
Please wait while your secure files are loading.
1 design file
Please wait while your secure files are loading.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.