Buy Options

  • AFV141KHR5
    935320646178
  • Active
  • REEL-Reel 13" Q2/T3 in SmallPack
    Min. Package Quantity: 50
    Lead Time: 10 weeks
    • Distributor
    • .

Operating Characteristics

Parameter Value
Frequency (Min) (MHz) 1200
Frequency (Max) (MHz) 1400
Supply Voltage (Typ) (V) 50
P1dB (Typ) (dBm) 60
P1dB (Typ) (W) 1000
Output Power (Typ) (W) @ Intermodulation Level at Test Signal Peak @ 1000.0
Test Signal Pulse
Power Gain (Typ) (dB) @ f (MHz) 1400.0@17.7
Efficiency (Typ) (%) 52.1
Thermal Resistance (Spec) (°C/W) 0.018
Matching unmatched
Class AB
Die Technology LDMOS

Quality Information

Material Declaration Safe Assure Functional Safety Peak Package Body Temperature (PPT) (C°) Maximum Time at Peak Temperatures (s)
Lead Free Soldering Lead Free Soldering
AFV141KHR5
(935320646178)
No 260 40

Shipping Information

Part Number Harmonized Tarrif (US) Disclaimer Export Control Classification Number (US)
AFV141KHR5
(935320646178)
854129 EAR99