For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
Language
Orders
Sign In
Processors and Microcontrollers
Arm Microcontrollers
Arm Processors
S32 Automotive Platform
Power Architecture
Additional MPU/MCUs Architectures
Legacy MPU/MCUs
Arm Microcontrollers
General Purpose MCUs
i.MX RT Crossover MCUs
Automotive MCUs
General Purpose MCUs
MCX Arm Cortex-M
K32 L Series Arm Cortex-M4/M0+
K Series Arm Cortex-M4
KL Series Arm Cortex-M0+
KV Series Arm Cortex-M4/M0+/M7
KE Series Arm Cortex-M4/M0+
KM Series Arm Cortex-M0+
LPC800 Arm Cortex-M0+
LPC1100 Arm Cortex-M0+/M0
LPC1200 Arm Cortex-M0
LPC1300 Arm Cortex-M3
LPC1500 Arm Cortex-M3
LPC1700 Arm Cortex-M3
LPC1800 Arm Cortex-M3
LPC4000 Arm Cortex-M4
LPC4300 Arm Cortex-M4/M0
LPC51U68 Arm Cortex-M0+
LPC54000 Arm Cortex-M4
LPC5500 Arm Cortex-M33
LPC2000 Arm7
LPC3000 Arm9
Developer Resources
LPC51U68 Arm Cortex-M0+
K Series Arm Cortex-M4
K8x Secure
K7x Graphic LCD
K6x Ethernet
K5x Measurement
K4x USB and Segment LCD
K3x Segment LCD
K2x / KS2x USB
K1x Mainstream
K0x Entry-Level
K6x Ethernet
Arm® Cortex®-M4|Kinetis K60 100 MHz 32-bit Microcontrollers|NXP
K60_120
Arm Cortex-M4|Kinetis K63 120/150 MHz 32-bit MCUs
K64-120 MHz
Kinetis
®
K65-180 MHz, Dual High-Speed and Full-speed USBs, 2MB Flash, Anti-Tamper Microcontrollers (MCUs) based on Arm
®
Cortex
®
-M4 Core
K66-180 MHz
K60_120
MK60FN1M0VLQ12
MK60FN1M0VLQ15
MK60FN1M0VMD12
MK60FN1M0VMD15
MK60FX512VLQ12
MK60FX512VLQ15
MK60FX512VMD12
MK60FX512VMD15
MK61FN1M0CAA12
MK61FN1M0VMD12
MK61FN1M0VMD15
MK61FN1M0VMJ12
MK61FN1M0VMJ15
MK61FX512VMD12
MK61FX512VMD15
MK61FX512VMJ12
MK61FX512VMJ15
TEXTBOOK-KINETIS
MK60FN1M0VLQ12