Buy Options

  • MMRF1023HSR5
    935322369178
  • Active
  • REEL-Reel 13" Q2/T3 in SmallPack
    Min. Package Quantity: 50

Operating Characteristics

Parameter Value
Frequency (Min) (MHz) 2300
Frequency (Max) (MHz) 2400
Supply Voltage (Typ) (V) 28
P1dB (Typ) (dBm) 54.4
P1dB (TYP) (W) 275
Output Power (TYP) (W) @ Intermodulation Level at Test Signal 66.0@AVG
Test Signal WCDMA
Power Gain (TYP) (dB) @ f (MHz) 14.9@2300.0
Efficiency (TYP) (%) 46.7
Thermal Resistance (SPEC) (°C/W) 0.25
Matching input and output impedance matching
Class C, AB
Die Technology LDMOS

Quality Information

Material Declaration Safe Assure Functional Safety Peak Package Body Temperature (PPT) (C°) Maximum Time at Peak Temperatures (s)
Lead Free Soldering Lead Free Soldering
MMRF1023HSR5
(935322369178)
No 260 40

Shipping Information

Part Number Harmonized Tarrif (US) Disclaimer Export Control Classification Number (US)
MMRF1023HSR5
(935322369178)
854129 EAR99