NXP Semiconductors


Select site:

English

1N4148_1N4448

Selection guide

Datasheet

(Product Specification)
v.5, 10-Aug-04, 9 pages, 122 kB

Download all documentation

General description

The 1N4148 and 1N4448 are high-speed switching diodes fabricated in planar technology, and encapsulated in hermetically sealed leaded glass SOD27 (DO-35) packages.

Features

  • Hermetically sealed leaded glass SOD27 (DO-35)package
  • High switching speed: max. 4 ns
  • General application
  • Continuous reverse voltage: max. 100 V
  • Repetitive peak reverse voltage: max. 100 V
  • Repetitive peak forward current: max. 450 mA.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
1N41481N4148,1139330 839 90113Volume productionSOD27
(ALF2)
Reel pack axial radialStandard Marking
1N41481N4148,1339330 839 90133Volume productionSOD27
(ALF2)
Ammo pack axial radial tapedStandard Marking
1N41481N4148,1439330 839 90143Volume productionSOD27
(ALF2)
Ammo pack axial radial tapedStandard Marking
1N44481N4448,1139331 203 50113Volume productionSOD27
(ALF2)
Reel pack axial radialStandard Marking
1N44481N4448,1339331 203 50133Volume productionSOD27
(ALF2)
Ammo pack axial radial tapedStandard Marking
1N44481N4448,1439331 203 50143Volume productionSOD27
(ALF2)
Ammo pack axial radial tapedStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
1N41481N4148,113Not available
week 13, 2005
1N41481N4148,133Not available
week 13, 2005
1N41481N4148,143Not available
week 13, 2005
1N44481N4448,113Not available
week 13, 2005
1N44481N4448,133Not available
week 13, 2005
1N44481N4448,143Not available
week 13, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
1N41489330 839 90113  1N4148,113  0.0200NANEWARK10,740 3/9/2010Buy onlinenot available
    NAARROW ELECTRONICS133 3/8/2010Buy online 
    EUFARNELL243,706 3/9/2010Buy online 
    NADIGI-KEY CORPORATION121,587 3/9/2010Buy online 
    NAMOUSER ELECTRONICS31,556 3/9/2010Buy online 
    NAFUTURE ELECTRONICS1,690,221 3/8/2010Buy online 
    NAAVNET ELECTRONICS MARKETING890,000 3/9/2010Buy online 
    NAMOUSER ELECTRONICS31,556 3/9/2010Buy online 
    JAPANCHIP ONE STOPyes 03/10/2010Buy online 
1N41489330 839 90133  1N4148,133  NANEWARK10,740 3/9/2010Buy onlineOrder samples
    NAARROW ELECTRONICS133 3/8/2010Buy online 
    EUFARNELL243,706 3/9/2010Buy online 
    ASIASACL - Hong Kong/Chinayes1000003/10/2010Buy online 
    ASIASAC - Taiwanyes1000003/10/2010Buy online 
    JAPANCHIP ONE STOPno 03/10/2010Buy online 
1N41489330 839 90143  1N4148,143  NANEWARK10,740 3/9/2010Buy onlinenot available
    NAARROW ELECTRONICS133 3/8/2010Buy online 
    EUFARNELL243,706 3/9/2010Buy online 
    ASIASAC - Taiwanyes2000003/10/2010Buy online 
    JAPANCHIP ONE STOPno 03/10/2010Buy online 
1N44489331 203 50113  1N4448,113  0.0200NANEWARK89,622 3/9/2010Buy onlinenot available
    NAARROW ELECTRONICS143 3/8/2010Buy online 
    EUFARNELL98,566 3/9/2010Buy online 
    NADIGI-KEY CORPORATION66,213 3/9/2010Buy online 
    NAMOUSER ELECTRONICS7,068 3/9/2010Buy online 
    NAFUTURE ELECTRONICS135,350 3/8/2010Buy online 
    NAAVNET ELECTRONICS MARKETING10,000 3/9/2010Buy online 
    NAMOUSER ELECTRONICS7,068 3/9/2010Buy online 
    JAPANCHIP ONE STOPyes 03/10/2010Buy online 
1N44489331 203 50133  1N4448,133  NANEWARK89,622 3/9/2010Buy onlineOrder samples
    NAARROW ELECTRONICS143 3/8/2010Buy online 
    EUFARNELL98,566 3/9/2010Buy online 
    JAPANCHIP ONE STOPno 03/10/2010Buy online 
1N44489331 203 50143  1N4448,143  NANEWARK89,622 3/9/2010Buy onlinenot available
    NAARROW ELECTRONICS143 3/8/2010Buy online 
    EUFARNELL98,566 3/9/2010Buy online 
    JAPANCHIP ONE STOPno 03/10/2010Buy online 

Applications

  • High-speed switching.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageVR max(V)IFSM max.(A)VFmax(mV)IRmax(nA)Cd max.(pF)Configurationtrr
max(ns)
IF max(mA)IFRM(mA)
1N4148SOD27
(ALF2)
10041000@IF=10mA25@VR=20V4single4200450
1N4448SOD27
(ALF2)
10041000@IF=100mA25@VR=20V4single4200450


Similar products
1N4148_1N4448 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.