The 1PS193 is a high-speed switching diode, fabricated in planar technology, and encapsulated in the small plastic SMD SC59 package.
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 1PS193 | 1PS193,115 | 9340 284 30115 | Discontinued Replacement product | SOT346
(SMT3; MPAK) | Tape reel smd | Standard Marking | |
| 1PS193 | 1PS193,135 | 9340 284 30135 | Discontinued Replacement product | SOT346
(SMT3; MPAK) | Tape reel smd | Standard Marking |
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 1PS193 | 1PS193,115 | 1PS193 |
| week 26, 2003 | ||||
| 1PS193 | 1PS193,135 | 1PS193 |
| week 26, 2003 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| 1PS193 | 934028430115 | 31-dec-09 | 30-jun-10 | BAS16 | DN 64 |
| Standard End of Life. See replacement part. |
| 1PS193 | 934028430135 | 31-dec-09 | 30-jun-10 | BAS16 | DN 64 |
| Standard End of Life. See replacement part. |
| Type number | Package | VR max(V) | IFSM max.(A) | VFmax(mV) | IRmax(nA) | Cd max.(pF) | Configuration | trr max(ns) | IF max(mA) | IFRM(mA) |
|---|---|---|---|---|---|---|---|---|---|---|
| 1PS193 | SOT346
(SMT3; MPAK) | 80 | 4 | 1000@IF=50mA | 500@VR=80V | 1.5 | single | 4 | 215 | 500 |
Similar products
1PS193
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.