NXP Semiconductors


Select site:

English

Datasheet

(Product Specification)
v.3, 03-Sep-96, 6 pages, 117 kB

Download all documentation

High-speed double diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

The 1PS226 consists of two high-speed switching diodes connected in series, fabricated in planar technology, and encapsulated in the small plastic SMD SC59 package.

Features

  • Small plastic SMD package
  • High switching speed: max. 4 ns
  • Continuous reverse voltage: max. 80 V
  • Repetitive peak reverse voltage: max. 85 V
  • Repetitive peak forward current: max. 500 mA.

Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
1PS2261PS226,1159340 284 50115Discontinued
Replacement product
SOT346
(SMT3; MPAK)
Tape reel smdStandard Marking
1PS2261PS226,1359340 284 50135Discontinued
Replacement product
SOT346
(SMT3; MPAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
1PS2261PS226,1151PS226
week 26, 2003
1PS2261PS226,1351PS226
week 26, 2003

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
1PS22693402845011531-dec-0930-jun-10BAV99 PMBD7000DN 64
  • Multi source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life. See replacement part.
1PS22693402845013531-dec-0930-jun-10BAV99 PMBD7000DN 64
  • Multi source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life. See replacement part.

Applications

  • High-speed switching in e.g. surface mounted circuits.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageVR max(V)IFSM max.(A)VFmax(mV)IRmax(nA)Cd max.(pF)Configurationtrr
max(ns)
IF max(mA)IFRM(mA)
1PS226SOT346
(SMT3; MPAK)
8041000@IF=50mA500@VR=80V1.5dual series4215500


Similar products
1PS226 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.