NXP Semiconductors


Select site:

English

Datasheet

1PS301
(Product Specification)
06-May-99, 8 pages, 108 kB

Download all documentation

General description

The 1PS301 consists of two high-speed switching diodes with common cathodes, fabricated in planar technology, and encapsulated in the very small rectangular plastic SMD SC70-3 package.

Features

  • Very small plastic SMD package
  • High switching speed: max. 4 ns
  • Continuous reverse voltage: max. 80 V
  • Repetitive peak reverse voltage: max. 85 V
  • Repetitive peak forward current: max. 500 mA.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
1PS3011PS301,1159340 335 90115Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
1PS301/A21PS301/A2,1159340 629 07115Discontinued
Replacement product
SOT323
(SC-70)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
1PS3011PS301,1151PS301
week 30, 2003

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
1PS301/A21PS301/A2,1151PS301_A2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
1PS3019340 335 90115  1PS301,115  0.0500NAARROW ELECTRONICS726,000 11/23/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,900 11/21/2009Buy online 
    NAMOUSER ELECTRONICS2,900 11/21/2009Buy online 
    ASIAWPI21,000300011/20/2009Buy online 

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
1PS301/A293406290711531-dec-0930-jun-10$product.prunedProduct.eplacementPartDN 64
  • Multi source product
  • Standard availability
Standard End of Life. See replacement part.

Applications

  • High-speed switching in e.g. surface mounted circuits.


Related applications
OR-ing solution (AC)
LCD TV flyback power supply
LCD TV resonant power supply

Block diagrams/pinning

Design support

Support Documents

Parametrics/similar products

Type numberPackageVR max(V)IFSM max.(A)VFmax(mV)IRmax(nA)Cd max.(pF)Configurationtrr
max(ns)
IF max(mA)IFRM(mA)
1PS301SOT323
(SC-70)
8041000@IF=50mA500@VR=80V1.5dual c.c.4250500
1PS301/A2SOT323
(SC-70)
8041000@IF=50mA500@VR=80V1.5dual c.c.4250500


Similar products
1PS301 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.