NXP Semiconductors


Select site:

English

Datasheet

1PS302
(Product Specification)
06-May-99, 8 pages, 58 kB

Download all documentation

General description

The 1PS302 consists of two high-speed switching diodes connected in series, fabricated in planar technology, and encapsulated in the very small rectangular plastic SMD SC70-3 package.

Features

  • Very small plastic SMD package
  • High switching speed: max. 4 ns
  • Continuous reverse voltage: max. 80 V
  • Repetitive peak reverse voltage: max. 85 V
  • Repetitive peak forward current: max. 500 mA.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
1PS3021PS302 T/R9340 336 00115Volume productionSOT323
(UMT3; CMPAK; SC-70)
Tape reel smdStandard Marking1PS302
week 30, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
1PS3029340 336  00115  0.0500ASIAWPI30,00009/05/2008 Buy online Order samples

Block diagrams/pinning

Technical documents

Support Documents

Parametrics/similar products

Type numberPackageVR max(V)IFSM max.(A)VFmax(mV)IRmax(nA)Cd max.(pF)Configurationtrr
max(ns)
IF max(mA)IFRM(mA)
1PS302SOT323
(UMT3; CMPAK; SC-70)
80 4 1@IF=50mA 500@VR=80V 1.5 dual series 4 200 500

Similar products

1PS302 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.