NXP Semiconductors


Select site:

English

1PS66SB82; 1PS88SB82

Parametric Search

Datasheet

1PS66SB82; 1PS88SB82
(Product Specification)
24-Jan-05, 10 pages, 56 kB

Download all documentation

General description

Epitaxial low capacitance Schottky barrier diodes encapsulated in very small SMD plastic packages.

Features

  • Low diode capacitance
  • Low forward voltage
  • Very small SMD plastic packages

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
1PS66SB821PS66SB82 T/R9340 587 46115Volume productionSOT666
(SS-Mini)
Tape reel smdStandard MarkingNot available
Always Pb-free
1PS88SB821PS88SB82 T/R9340 565 80115Volume productionSOT363
(UMT6)
Tape reel smdStandard Marking1PS88SB82
week 23, 2003
1PS88SB821PS88SB82 /T29340 565 80165Volume productionSOT363
(UMT6)
Tape reel smd, ReverseStandard Marking1PS88SB82
week 23, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
1PS66SB829340 587  46115  0.3400      Order samples
1PS88SB829340 565  80115  0.3400     not available
1PS88SB829340 565  80165  0.3400     not available

Applications

  • Digital applications:
    • Ultra high-speed switching
    • Clamping circuits
  • RF applications:
    • Diode ring mixer
    • RF detector
    • RF voltage doubler

Block diagrams/pinning

Parametrics/similar products

Type numberPackageIR
max(µA)
VR max(V)IFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF max(mA)
1PS66SB82SOT666
(SS-Mini)
0.2@VR=1V0.2@VR=1V15-340@IF=1mA1@VR=0Vtriple isolated30
1PS88SB82SOT363
(UMT6)
0.2@VR=1V0.2@VR=1V15-340@IF=1mA1@VR=0Vtriple isolated30

Similar products

1PS66SB82; 1PS88SB82 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.