NXP Semiconductors


Select site:

English

1PS70SB10; 1PS70SB14; 1PS70SB15; 1PS70SB16

Selection guide

Datasheet

1PS70SB10; 1PS70SB14; 1PS70SB15; 1PS70SB16
(Product Specification)
26-Apr-99, 8 pages, 108 kB

Download all documentation

1PS70SB10; 1PS70SB14; 1PS70SB15; 1PS70SB16 - Schottky barrier (double) diodes

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Schottky barrier diodes encapsulated in a SOT323 very small plastic SMD package. Single diodes and double diodes with different pinning are available.

Features

  • Low forward voltage
  • Guard ring protected
  • Very small plastic SMD package.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
1PS70SB101PS70SB10,1159340 549 17115Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking
1PS70SB141PS70SB14,1159340 549 18115Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking
1PS70SB14/DG1PS70SB14/DG,1159340 618 48115Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking
1PS70SB151PS70SB15,1159340 549 19115Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking
1PS70SB161PS70SB16,1159340 549 20115Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
1PS70SB101PS70SB10,1151PS70SB10
week 30, 2003
1PS70SB141PS70SB14,1151PS70SB14
week 30, 2003
1PS70SB14/DG1PS70SB14/DG,1151PS70SB14_DG
Always Pb-free
1PS70SB151PS70SB15,1151PS70SB15
week 30, 2003
1PS70SB161PS70SB16,1151PS70SB16
week 30, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
1PS70SB109340 549 17115  1PS70SB10,115  0.0600NANEWARK62 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS4,954 11/20/2009Buy online 
    NAFUTURE ELECTRONICS3,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS4,954 11/20/2009Buy online 
    ASIAWPI30,000300011/19/2009Buy online 
1PS70SB149340 549 18115  1PS70SB14,115  0.0700NANEWARK3,338 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS8,582 11/20/2009Buy online 
    NAMOUSER ELECTRONICS8,582 11/20/2009Buy online 
1PS70SB14/DG9340 618 48115  1PS70SB14/DG,115        not available
1PS70SB159340 549 19115  1PS70SB15,115  0.0700NANEWARK2,296 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS11,997 11/20/2009Buy online 
    NAMOUSER ELECTRONICS11,997 11/20/2009Buy online 
    ASIAWPI6,000300011/19/2009Buy online 
1PS70SB169340 549 20115  1PS70SB16,115  0.0700NANEWARK759 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS11,997 11/20/2009Buy online 
    NAMOUSER ELECTRONICS11,997 11/20/2009Buy online 

Applications

  • Ultra high-speed switching
  • Voltage clamping
  • Protection circuits
  • Blocking diodes.


Related applications
DVD / VCR SMPS
Set-top box SMPS
Single transistor flyback (AC)
Two transistor flyback (AC)
OR-ing solution (AC)
High power LED string

Parametrics/similar products

Type numberPackageIR
max(µA)
VR max(V)IFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF max(mA)
1PS70SB10SOT323
(SC-70)
2@VR=25V30600400@IF=10mA10@VR=1Vsingle200
1PS70SB14SOT323
(SC-70)
2@VR=25V30600400@IF=10mA10@VR=1Vdual series200
1PS70SB14/DGSOT323
(SC-70)
2@VR=25V30600400@IF=10mA10@VR=1Vdual series200
1PS70SB15SOT323
(SC-70)
2@VR=25V30600400@IF=10mA10@VR=1Vdual c.c.200
1PS70SB16SOT323
(SC-70)
2@VR=25V30600400@IF=10mA10@VR=1Vdual c.a.200


Similar products
1PS70SB10; 1PS70SB14; 1PS70SB15; 1PS70SB16 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.