NXP Semiconductors


Select site:

English

1PS70SB20

Selection guide

Datasheet

1PS70SB20
(Product Specification)
16-Mar-01, 8 pages, 93 kB

Download all documentation

1PS70SB20 - Schottky barrier diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Schottky barrier diode with an integrated guard ring for stress protection in a SOT323 (SC-70) small SMD plastic package.

Features

  • Ultra high switching speed
  • Low forward voltage
  • Guard ring protected
  • Small SMD plastic package.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
1PS70SB201PS70SB20,1159340 556 90115Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
1PS70SB201PS70SB20,1151PS70SB20
week 30, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
1PS70SB209340 556 90115  1PS70SB20,115  0.1200NANEWARK2,048 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS986 11/20/2009Buy online 
    NAFUTURE ELECTRONICS400 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING6,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS986 11/20/2009Buy online 
    ASIAWPI12,000300011/19/2009Buy online 

Applications

  • Ultra high-speed switching
  • Voltage clamping
  • Protection circuits.


Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string

Design support

Support Models

Parametrics/similar products

Type numberPackageIFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF(A)VR(V)IRmax(mA)
1PS70SB20SOT323
(SC-70)
2550@IF=0.5A90@VR=0Vsingle0.5400.1@VR=35V


Similar products
1PS70SB20 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.