Planar Schottky barrier diodes encapsulated in a SOT323 (SC-70) very small plastic SMD package. Single diodes and double diodes with different pinning are available. ESD sensitive device, observe handling precautions.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 1PS70SB82 | 1PS70SB82,115 | 9340 564 88115 | Volume production | SOT323
(SC-70) | Tape reel smd | Standard Marking | |
| 1PS70SB84 | 1PS70SB84,115 | 9340 564 89115 | Volume production | SOT323
(SC-70) | Tape reel smd | Standard Marking | |
| 1PS70SB84/DG | 1PS70SB84/DG,115 | 9340 618 49115 | Volume production | SOT323
(SC-70) | Tape reel smd | Standard Marking | |
| 1PS70SB85 | 1PS70SB85,115 | 9340 564 90115 | Volume production | SOT323
(SC-70) | Tape reel smd | Standard Marking | |
| 1PS70SB86 | 1PS70SB86,115 | 9340 564 91115 | Volume production | SOT323
(SC-70) | Tape reel smd | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 1PS70SB84/A2 | 1PS70SB84/A2,115 | 9340 629 09115 | Discontinued Replacement product | SOT323
(SC-70) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 1PS70SB82 | 1PS70SB82,115 | 1PS70SB82 |
| week 30, 2003 | ||||
| 1PS70SB84 | 1PS70SB84,115 | 1PS70SB84 |
| week 30, 2003 | ||||
| 1PS70SB84/DG | 1PS70SB84/DG,115 | 1PS70SB84_DG |
| Always Pb-free | ||||
| 1PS70SB85 | 1PS70SB85,115 | 1PS70SB85 |
| week 30, 2003 | ||||
| 1PS70SB86 | 1PS70SB86,115 | 1PS70SB86 |
| week 30, 2003 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 1PS70SB84/A2 | 1PS70SB84/A2,115 | 1PS70SB84_A2 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 1PS70SB82 | 9340 564 88115 | 1PS70SB82,115 | 0.2200 | EU | FARNELL | 2,290 | 3/18/2010 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 2,987 | 3/18/2010 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,987 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| 1PS70SB84 | 9340 564 89115 | 1PS70SB84,115 | 0.2600 | NA | NEWARK | 2,370 | 3/18/2010 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 115 | 3/18/2010 | Buy online | ||||||
| EU | FARNELL | 3,087 | 3/18/2010 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,972 | 3/18/2010 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,972 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| 1PS70SB84/DG | 9340 618 49115 | 1PS70SB84/DG,115 | JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | not available | ||
| 1PS70SB85 | 9340 564 90115 | 1PS70SB85,115 | 0.2600 | NA | ARROW ELECTRONICS | 115 | 3/18/2010 | Buy online | Order samples | |
| EU | FARNELL | 593 | 3/18/2010 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,997 | 3/18/2010 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,997 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| 1PS70SB86 | 9340 564 91115 | 1PS70SB86,115 | 0.2600 | EU | FARNELL | 704 | 3/18/2010 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 2,997 | 3/18/2010 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,997 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| 1PS70SB84/A2 | 934062909115 | 31-dec-09 | 30-jun-10 | 1PS70SB84 | DN 64 |
| Standard End of Life. See replacement part. |
Related applications
DVD / VCR SMPS
Set-top box SMPS
Single transistor flyback (AC)
Two transistor flyback (AC)
OR-ing solution (AC)
High power LED string
Support Documents
Support Models
| Type number | Package | IR max(µA) | VR max(V) | VFmax(mV) | Cd max.(pF) | Configuration | IF max(mA) | |
|---|---|---|---|---|---|---|---|---|
| 1PS70SB82 | SOT323
(SC-70) | 0.2@VR=1V | 0.2@VR=1V | 15 | 340@IF=1mA | 1@VR=0V | single | 30 |
| 1PS70SB84 | SOT323
(SC-70) | 0.2@VR=1V | 0.2@VR=1V | 15 | 340@IF=1mA | 1@VR=0V | single | 30 |
| 1PS70SB84/A2 | SOT323
(SC-70) | 0.2@VR=1V | 0.2@VR=1V | 15 | 340@IF=1mA | 1@VR=0V | single | 30 |
| 1PS70SB84/DG | SOT323
(SC-70) | 0.2@VR=1V | 0.2@VR=1V | 15 | 340@IF=1mA | 1@VR=0V | single | 30 |
| 1PS70SB85 | SOT323
(SC-70) | 0.2@VR=1V | 0.2@VR=1V | 15 | 340@IF=1mA | 1@VR=0V | dual c.c. | 30 |
| 1PS70SB86 | SOT323
(SC-70) | 0.2@VR=1V | 0.2@VR=1V | 15 | 340@IF=1mA | 1@VR=0V | dual c.a. | 30 |
Similar products
1PS70SB82_84_85_86
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.