NXP Semiconductors


Select site:

English

1PS74SB23

Selection guide

Datasheet

1PS74SB23
(Product Specification)
04-Aug-03, 7 pages, 54 kB

Download all documentation

General description

Planar Schottky barrier diode encapsulated in an SC-74 (SOT457) small plastic SMD package.

Features

  • Ultra fast switching speed
  • Low forward voltage
  • Fast recovery time
  • Guard ring protected
  • Small plastic SMD package
  • Capability of absorbing very high surge current.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
1PS74SB231PS74SB23,1159340 549 21115Volume productionSOT457
(SC-74)
Tape reel smdStandard Marking
1PS74SB231PS74SB23,1259340 549 21125Volume productionSOT457
(SC-74)
Tape reel smd, ReverseStandard Marking
1PS74SB231PS74SB23,1659340 549 21165Volume productionSOT457
(SC-74)
Tape reel smd, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
1PS74SB231PS74SB23,1151PS74SB23
Always Pb-free
1PS74SB231PS74SB23,1251PS74SB23
week 22, 2003
1PS74SB231PS74SB23,1651PS74SB23
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
1PS74SB239340 549 21115  1PS74SB23,115  NANEWARK564 11/20/2009Buy onlineOrder samples
1PS74SB239340 549 21125  1PS74SB23,125  0.2000NANEWARK564 11/20/2009Buy onlinenot available
1PS74SB239340 549 21165  1PS74SB23,165  NANEWARK564 11/20/2009Buy onlinenot available

Applications

  • Rectification
  • Circuit protection
  • Polarity protection
  • Switched-mode power supplies.


Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string

Block diagrams/pinning

Design support

Application Notes

Support Models

Parametrics/similar products

Type numberPackageIFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF(A)VR(V)IRmax(mA)
1PS74SB23SOT457
(SC-74)
25300@IF=0.1A100@VR=4Vsingle1251@VR=25V


Similar products
1PS74SB23 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.