Planar Schottky barrier diode encapsulated in a SOD323 very small plastic SMD package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 1PS76SB10 | 1PS76SB10,115 | 9340 453 90115 | Volume production | SOD323
(UMD2; I-IEIA; URP) | Tape reel smd | Standard Marking | |
| 1PS76SB10 | 1PS76SB10,135 | 9340 453 90135 | Volume production | SOD323
(UMD2; I-IEIA; URP) | Tape reel smd | Standard Marking | |
| 1PS76SB10/DG | 1PS76SB10/DG,115 | 9340 619 33115 | Volume production | SOD323 | Tape reel smd | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 1PS76SB10/A2 | 1PS76SB10/A2,135 | 9340 629 19135 | Discontinued Replacement product | SOD323
(UMD2; I-IEIA; URP) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 1PS76SB10 | 1PS76SB10,115 | 1PS76SB10 |
| week 31, 2003 | ||||
| 1PS76SB10 | 1PS76SB10,135 | 1PS76SB10 |
| Always Pb-free | ||||
| 1PS76SB10/DG | 1PS76SB10/DG,115 | 1PS76SB10_DG |
| Always Pb-free |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 1PS76SB10/A2 | 1PS76SB10/A2,135 | 1PS76SB10_A2 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 1PS76SB10 | 9340 453 90115 | 1PS76SB10,115 | 0.0600 | NA | NEWARK | 835 | 11/20/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 14,856 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 322 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 6,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 322 | 11/20/2009 | Buy online | ||||||
| 1PS76SB10 | 9340 453 90135 | 1PS76SB10,135 | NA | NEWARK | 835 | 11/20/2009 | Buy online | not available | ||
| 1PS76SB10/DG | 9340 619 33115 | 1PS76SB10/DG,115 | not available |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| 1PS76SB10/A2 | 934062919135 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. See replacement part. |
Related applications
DVD / VCR SMPS
Set-top box SMPS
Single transistor flyback (AC)
Two transistor flyback (AC)
OR-ing solution (AC)
High power LED string
| Type number | Package | IR max(µA) | VR max(V) | IFSM max.(A) | VFmax(mV) | Cd max.(pF) | Configuration | IF max(mA) |
|---|---|---|---|---|---|---|---|---|
| 1PS76SB10 | SOD323
(UMD2; I-IEIA; URP) | 2@VR=25V | 30 | 600 | 400@IF=10mA | 10@VR=1V | single | 200 |
| 1PS76SB10/A2 | SOD323
(UMD2; I-IEIA; URP) | 2@VR=25V | 30 | 600 | 400@IF=10mA | 10@VR=1V | single | 200 |
| 1PS76SB10/DG | SOD323
| 2@VR=25V | 30 | 600 | 400@IF=10mA | 10@VR=1V | single | 200 |
Similar products
1PS76SB10
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.