Planar Schottky barrier diode encapsulated in a SC-79 ultra small plastic SMD package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 1PS79SB10 | 1PS79SB10,115 | 9340 549 14115 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking | |
| 1PS79SB10/DG | 1PS79SB10/DG,115 | 9340 618 89115 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 1PS79SB10 | 1PS79SB10,115 | 1PS79SB10 |
| week 52, 2002 | ||||
| 1PS79SB10/DG | 1PS79SB10/DG,115 | 1PS79SB10_DG |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 1PS79SB10 | 9340 549 14115 | 1PS79SB10,115 | 0.0700 | NA | NEWARK | 3,015 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 12,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 10,625 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 71,900 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 3,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 10,625 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 30,000 | 3000 | 11/19/2009 | Buy online | |||||
| 1PS79SB10/DG | 9340 618 89115 | 1PS79SB10/DG,115 | not available |
Related applications
DVD / VCR SMPS
Set-top box SMPS
Single transistor flyback (AC)
Two transistor flyback (AC)
OR-ing solution (AC)
High power LED string
Support Documents
Support Models
| Type number | Package | IR max(µA) | VR max(V) | IFSM max.(A) | VFmax(mV) | Cd max.(pF) | Configuration | IF max(mA) |
|---|---|---|---|---|---|---|---|---|
| 1PS79SB10 | SOD523
(SC-79) | 2@VR=25V | 30 | 600 | 400@IF=10mA | 10@VR=1V | single | 200 |
| 1PS79SB10/DG | SOD523
(SC-79) | 2@VR=25V | 30 | 600 | 400@IF=10mA | 10@VR=1V | single | 200 |
Similar products
1PS79SB10
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.