Planar Schottky barrier diode encapsulated in a SC-79 (SOD523) ultra small SMD plastic package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 1PS79SB30 | 1PS79SB30,115 | 9340 563 94115 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking | |
| 1PS79SB30 | 1PS79SB30,135 | 9340 563 94135 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 1PS79SB30 | 1PS79SB30,115 | 1PS79SB30 |
| week 52, 2002 | ||||
| 1PS79SB30 | 1PS79SB30,135 | 1PS79SB30 |
| week 52, 2002 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 1PS79SB30 | 9340 563 94115 | 1PS79SB30,115 | 0.1000 | NA | NEWARK | 200 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 3,000 | 11/19/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 155,740 | 11/19/2009 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 3000 | 11/20/2009 | Buy online | |||||
| ASIA | WPI | 30,000 | 3000 | 11/19/2009 | Buy online | |||||
| 1PS79SB30 | 9340 563 94135 | 1PS79SB30,135 | 0.1000 | NA | NEWARK | 200 | 11/20/2009 | Buy online | not available | |
| ASIA | SAC - Taiwan | yes | 10000 | 11/20/2009 | Buy online |
Related applications
DVD / VCR SMPS
Set-top box SMPS
Single transistor flyback (AC)
Two transistor flyback (AC)
OR-ing solution (AC)
High power LED string
| Type number | Package | IR max(µA) | VR max(V) | IFSM max.(A) | VFmax(mV) | Cd max.(pF) | Configuration | IF max(mA) |
|---|---|---|---|---|---|---|---|---|
| 1PS79SB30 | SOD523
(SC-79) | 0.5@VR=25V | 40 | 1000 | 360@IF=10mA | 20@VR=1V | single | 200 |
Similar products
1PS79SB30
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.