NXP Semiconductors


Select site:

English

1PS79SB31

Selection guide

Datasheet

1PS79SB31
(Product Specification)
11-Jan-02, 8 pages, 95 kB

Download all documentation

1PS79SB31 - Schottky barrier diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Schottky barrier diode in a SOD523 (SC-79) ultra small SMD plastic package.

Features

  • Very low forward voltage
  • Guard ring protected
  • Ultra small SMD package.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
1PS79SB311PS79SB31,1159340 567 95115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
1PS79SB311PS79SB31,1359340 567 95135Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
1PS79SB311PS79SB31,3159340 567 95315Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
1PS79SB311PS79SB31,1151PS79SB31
week 52, 2002
1PS79SB311PS79SB31,1351PS79SB31
week 52, 2002
1PS79SB311PS79SB31,3151PS79SB31
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
1PS79SB319340 567 95115  1PS79SB31,115  0.1000NANEWARK480 11/20/2009Buy onlinenot available
    NAMOUSER ELECTRONICS4,940 11/20/2009Buy online 
    NAFUTURE ELECTRONICS398 11/19/2009Buy online 
    NAMOUSER ELECTRONICS4,940 11/20/2009Buy online 
    ASIAWPI30,000300011/19/2009Buy online 
1PS79SB319340 567 95135  1PS79SB31,135  0.1000NANEWARK480 11/20/2009Buy onlinenot available
1PS79SB319340 567 95315  1PS79SB31,315  NANEWARK480 11/20/2009Buy onlinenot available

Applications

  • Ultra high-speed switching
  • Voltage clamping
  • Protection circuits
  • Low current rectification
  • Low power consumption applications (e.g. hand-held devices).


Related applications
DVD / VCR SMPS
Set-top box SMPS
Single transistor flyback (AC)
Two transistor flyback (AC)
OR-ing solution (AC)
High power LED string

Parametrics/similar products

Type numberPackageIR
max(µA)
VR max(V)IFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF max(mA)
1PS79SB31SOD523
(SC-79)
30@VR=10V301000300@IF=10mA25@VR=1Vsingle200


Similar products
1PS79SB31 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.