Planar low capacitance Schottky barrier diode encapsulated in a very small SMD plastic package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 1PS66SB17 | 1PS66SB17,115 | 9340 587 43115 | Volume production | SOT666 | Tape reel smd | Standard Marking | |
| 1PS76SB17 | 1PS76SB17,115 | 9340 454 00115 | Volume production | SOD323 | Tape reel smd | Standard Marking | |
| 1PS79SB17 | 1PS79SB17,115 | 9340 580 74115 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 1PS66SB17 | 1PS66SB17,115 | 1PS66SB17 |
| Always Pb-free | ||||
| 1PS76SB17 | 1PS76SB17,115 | 1PS76SB17 |
| week 31, 2003 | ||||
| 1PS79SB17 | 1PS79SB17,115 | 1PS79SB17 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 1PS66SB17 | 9340 587 43115 | 1PS66SB17,115 | 0.2000 | not available | ||||||
| 1PS76SB17 | 9340 454 00115 | 1PS76SB17,115 | 0.1200 | NA | MOUSER ELECTRONICS | 1,945 | 11/20/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 1,945 | 11/20/2009 | Buy online | ||||||
| 1PS79SB17 | 9340 580 74115 | 1PS79SB17,115 | 0.1200 | NA | NEWARK | 5,970 | 11/20/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 8,650 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 8,650 | 11/20/2009 | Buy online |
Related applications
DVD / VCR SMPS
Set-top box SMPS
Single transistor flyback (AC)
Two transistor flyback (AC)
OR-ing solution (AC)
High power LED string
Support Documents
Support Models
| Type number | Package | IR max(µA) | VR max(V) | VFmax(mV) | Cd max.(pF) | Configuration | IF max(mA) | |
|---|---|---|---|---|---|---|---|---|
| 1PS66SB17 | SOT666
| 0.25@VR=3V | 0.25@VR=3V | 4 | 450@IF=1mA | 1@VR=0V | triple isolated | 30 |
| 1PS76SB17 | SOD323
| 0.25@VR=3V | 0.25@VR=3V | 4 | 450@IF=1mA | 1@VR=0V | single | 30 |
| 1PS79SB17 | SOD523
(SC-79) | 0.25@VR=3V | 0.25@VR=3V | 4 | 450@IF=1mA | 1@VR=0V | single | 30 |
Similar products
1PS66SB17; 1PS76SB17; 1PS79SB17
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.