Datasheet
2N4401
(Product Specification)
28-Oct-04, 7 pages, 58 kB
2N4401 - NPN switching transistor
-
General description
-
Features
- Products/packages
- Quality/reliability/chemical content
- Pricing/ordering/availability
- Samples
- Discontinued information
-
Applications
- Block diagrams/pinning
-
Design support
- Parametrics/similar products
-
Print/email
-
Disclaimers
This product has been withdrawn. Please contact your local
Sales or Distributor office
for more details.All information hereunder is subject to the subsequent disclaimers
General description
NPN switching transistor in a TO-92; SOT54 plastic
package. PNP complement: 2N4403.
Features
- High current (max. 600 mA)
- Low voltage (max. 40 V).
Applications
- Industrial and consumer switching applications.
Design support
Support Documents