Passivated, sensitive gate Silicon Controlled Rectifier (SCR) in a SOT54 plastic package.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDRM | repetitive peak off-state voltage | 200 | V | |||
| VRRM | repetitive peak reverse voltage | 200 | V | |||
| ITSM | non-repetitive peak on-state current | half sine wave; Tj(init) = 25 °C; tp = 8.3 ms | 10 | A | ||
| IT(AV) | average on-state current | half sine wave; Tlead ≤ 67 °C | 0.51 | A | ||
| IT(RMS) | RMS on-state current | half sine wave; Tlead ≤ 67 °C | 0.8 | A | ||
| Static characteristics | ||||||
| IGT | gate trigger current | VD = 200 V; Tj = 25 °C | 200 | µA | ||
2N5064 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 2N5064 | 934002930112 | 2N5064,112 | 0.1 | NA | ARROW ELECTRONICS | 112 | 00 | 3/18/2010 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 8,392 | 00 | 3/18/2010 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 127 | 00 | 3/18/2010 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 10,881 | 00 | 3/17/2010 | Buy online | |||||
| NA | AVNET ELECTRONICS MARKETING | 9,900 | 00 | 3/18/2010 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 127 | 00 | 3/18/2010 | Buy online | |||||
| JAPAN | CHIP ONE STOP | yes | 00 | 03/19/2010 | Buy online |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 2N5064 | 2N5064,112 | 9340 029 30112 | Volume production | SOT54
(TO-92) | Bulk pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 2N5064 | 2N5064,112 | 2N5064 |
| week 5, 2005 |