NXP Semiconductors


Select site:

English

Datasheet

2N5064
(Product Specification)
01-Oct-97, 4 pages, 17 kB

Download all documentation

General description

Glass passivated sensitive gate thyristor in a plastic envelope, intended for use in general purpose switching and phase control applications. This device is intended to be interfaced directly to microcontrollers, logic integreated circuits and other low power gate trigger circuits.

Features

  • 20-pin Universal Programmable Array Logic (PAL), operational over low voltage range and industrial temperature range
  • Virtually zero-standby-power and very low dynamic power
    • 15uA standby (typ.)
    • 0.9 mA/MHz (worst case)
  • Functional replacement for Series 16 PALs and GALs
    • Highly flexible Output Macro Cell
  • Available in DIP, PLCC, SOL (Small Outline), SSOP (Shrink Small Outline), and TSSOP (Thin Shrink Small Outline) packages
  • High performance EPROM CMOS cell technology
    • 100% testable prior to programming
    • Low cost OTP plastic packages
    • Erasable/reconfigurable (ceramic package)
  • Design support provided by most popular third party programmable Logic CAD tools

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
2N50642N50649340 029 30112Volume productionSOT54
(SPT; E-1; TO-92)
Bulk packStandard Marking2N5064
week 5, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
2N50649340 029  30112  0.1000NAFUTURE ELECTRONICS8,6518/26/2008 Buy online Order samples

Applications

  • Laptop, notebook and palm top computers
  • Portable communications equipment
  • Battery powered instruments
  • Industrial automation/control

Parametrics/similar products

Type numberPackageVDS(V)ConfigurationIDDC(A)RDS(on)(mOhm)Qgd
(typ)(nC)
2N5064SOT54
(SPT; E-1; TO-92)
30 Single N-channel 50 3.7@10V
7.3@4.5V
14

Similar products

2N5064 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.