Datasheet
2N5550; 2N5551
(Product Specification)
28-Oct-04, 7 pages, 54 kB
2N5550; 2N5551 - NPN high-voltage transistors
-
General description
-
Features
- Products/packages
- Quality/reliability/chemical content
- Pricing/ordering/availability
- Samples
- Discontinued information
-
Applications
- Block diagrams/pinning
-
Design support
- Parametrics/similar products
-
Print/email
-
Disclaimers
This product has been withdrawn. Please contact your local
Sales or Distributor office
for more details.All information hereunder is subject to the subsequent disclaimers
General description
NPN high-voltage transistor in a TO-92; SOT54 plastic
package. PNP complements: 2N5400 and 2N5401.
Features
- Low current (max. 300 mA)
- High voltage (max. 160 V).
Applications
- Switching and amplification in high voltage applications
such as telephony.
Design support
Support Documents