PNP transistor in a SOT416 (SC-75) plastic package. The NPN complement is 2PC4617.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 2PA1774Q | 2PA1774Q,115 | 9340 509 50115 | Volume production | SOT416
(SC-75) | Tape reel smd | Standard Marking | |
| 2PA1774R | 2PA1774R,115 | 9340 509 60115 | Volume production | SOT416
(SC-75) | Tape reel smd | Standard Marking | |
| 2PA1774R | 2PA1774R,135 | 9340 509 60135 | Volume production | SOT416
(SC-75) | Tape reel smd | Standard Marking | |
| 2PA1774R/DG | 2PA1774R/DG,115 | 9340 614 23115 | Volume production | SOT416
(SC-75) | Tape reel smd | Standard Marking | |
| 2PA1774R/DG | 2PA1774R/DG,135 | 9340 614 23135 | Volume production | SOT416
(SC-75) | Tape reel smd | Standard Marking | |
| 2PA1774S | 2PA1774S,115 | 9340 509 70115 | Volume production | SOT416
(SC-75) | Tape reel smd | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 2PA1774R/A2 | 2PA1774R/A2,115 | 9340 631 69115 | Discontinued Replacement product | SOT416
(SC-75) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 2PA1774Q | 2PA1774Q,115 | 2PA1774Q |
| week 17, 2003 | ||||
| 2PA1774R | 2PA1774R,115 | 2PA1774R |
| week 17, 2003 | ||||
| 2PA1774R | 2PA1774R,135 | 2PA1774R |
| week 17, 2003 | ||||
| 2PA1774R/DG | 2PA1774R/DG,115 | 2PA1774R_DG |
| Always Pb-free | ||||
| 2PA1774R/DG | 2PA1774R/DG,135 | 2PA1774R_DG |
| Always Pb-free | ||||
| 2PA1774S | 2PA1774S,115 | 2PA1774S |
| week 17, 2003 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 2PA1774R/A2 | 2PA1774R/A2,115 | 2PA1774R_A2 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 2PA1774Q | 9340 509 50115 | 2PA1774Q,115 | 0.0300 | Order samples | ||||||
| 2PA1774R | 9340 509 60115 | 2PA1774R,115 | 0.0300 | NA | MOUSER ELECTRONICS | 500 | 11/20/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 1,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 500 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 30,000 | 3000 | 11/19/2009 | Buy online | |||||
| 2PA1774R | 9340 509 60135 | 2PA1774R,135 | 0.0300 | NA | ARROW ELECTRONICS | 10,000 | 11/19/2009 | Buy online | not available | |
| 2PA1774R/DG | 9340 614 23115 | 2PA1774R/DG,115 | not available | |||||||
| 2PA1774R/DG | 9340 614 23135 | 2PA1774R/DG,135 | Order samples | |||||||
| 2PA1774S | 9340 509 70115 | 2PA1774S,115 | 0.0300 | Order samples |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| 2PA1774R/A2 | 934063169115 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
Related applications
LCD TV flyback power supply
LCD TV resonant power supply
Support Documents
Support Models
| Type number | Package | hFE min | hFE max | fT min(MHz) | POLARITY | IC max(mA) | VCEO max(V) | Ptot max(mW) | Complement |
|---|---|---|---|---|---|---|---|---|---|
| 2PA1774Q | SOT416
(SC-75) | 120 | 270 | 100 | PNP | 100 | 40 | 150 | 2PC4617Q |
| 2PA1774R | SOT416
(SC-75) | 180 | 390 | 100 | PNP | 100 | 40 | 150 | 2PC4617R |
| 2PA1774R/A2 | SOT416
(SC-75) | 180 | 390 | 100 | PNP | 100 | 40 | 150 | 2PC4617R |
| 2PA1774R/DG | SOT416
(SC-75) | 180 | 390 | 100 | PNP | 100 | 40 | 150 | 2PC4617R |
| 2PA1774S | SOT416
(SC-75) | 270 | 560 | 100 | PNP | 100 | 40 | 150 | 2PC4617S |
Similar products
2PA1774
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.