NXP Semiconductors


Select site:

English

Datasheet

2PA733
(Product Specification)
28-Oct-04, 6 pages, 51 kB

Download all documentation

2PA733 - PNP general purpose transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been withdrawn. Please contact your local Sales or Distributor office for more details.All information hereunder is subject to the subsequent disclaimers

General description

PNP transistor in a TO-92 (SOT54) plastic package.
NPN complement: 2PC945.

Features

  • Low current (max. 100 mA)
  • Low voltage (max. 50 V).

Applications

  • General purpose switching and amplification.

Design support

Support Documents