PNP low VCEsat Breakthrough In Small Signal (BISS) transistor in a medium power SOT89 (SC-62/TO-243) flat lead Surface-Mounted Device (SMD) plastic package.
NPN complement: 2PD2150.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 2PB1424 | 2PB1424,115 | 9340 592 91115 | Volume production | SOT89 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 2PB1424 | 2PB1424,115 | 2PB1424 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 2PB1424 | 9340 592 91115 | 2PB1424,115 | Order samples |
Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality
Support Documents
Support Models