NXP Semiconductors


Select site:

English

2PB709ART

Selection guide

Datasheet

2PB709ART
(Product Specification)
19-Mar-07, 10 pages, 94 kB

Download all documentation

2PB709ART - 45 V, 100 mA PNP general-purpose transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

PNP general-purpose transistor in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

NPN complement: 2PD601ART.

Features

  • General-purpose transistor
  • Small SMD plastic package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
2PB709ART2PB709ART,2159340 612 18215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
2PB709ART2PB709ART,2359340 612 18235Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
2PB709ART2PB709ART,2152PB709ART
Always Pb-free
2PB709ART2PB709ART,2352PB709ART
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
2PB709ART9340 612 18215  2PB709ART,215        not available
2PB709ART9340 612 18235  2PB709ART,235  NAMOUSER ELECTRONICS19,900 11/7/2009Buy onlineOrder samples

Applications

  • General-purpose switching and amplification


Related applications
LCD TV flyback power supply
LCD TV resonant power supply

Block diagrams/pinning

Design support

Support Documents

Support Models