NXP Semiconductors


Select site:

English

2PC4617M series

Selection guide

Datasheet

2PC4617M series
(Product Specification)
15-Jul-03, 6 pages, 202 kB

Download all documentation

2PC4617M series - NPN general purpose transistors

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN general purpose transistor in a SOT883 leadless ultra small plastic package.
PNP complement: 2PA1776M series.

Features

  • Leadless ultra small plastic package (1 mm x 0.6 mm x 0.5 mm)
  • Board space 1.3 x 0.9 mm
  • Power dissipation comparable to SOT23.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
2PC4617QM2PC4617QM,3159340 571 52315Volume productionSOT883Tape reel smdStandard Marking
2PC4617RM2PC4617RM,3159340 571 53315Volume productionSOT883Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
2PC4617QM2PC4617QM,3152PC4617QM
Always Pb-free
2PC4617RM2PC4617RM,3152PC4617RM
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
2PC4617QM9340 571 52315  2PC4617QM,315  0.0600NAMOUSER ELECTRONICS10,000 11/20/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS1,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS10,000 11/20/2009Buy online 
2PC4617RM9340 571 53315  2PC4617RM,315  0.0600      Order samples

Applications

  • General purpose small signal DC applications
  • Low and medium frequency AC applications
  • Mobile communications, digital (still) cameras, PDAs, PCMCIA cards.


Related applications
LCD TV flyback power supply
LCD TV resonant power supply

Block diagrams/pinning