NXP Semiconductors


Select site:

English

2PC4617

Selection guide

Datasheet

2PC4617
(Product Specification)
25-Nov-04, 7 pages, 43 kB

Download all documentation

General description

NPN transistor in a SOT416 (SC-75) plastic package.
The PNP complement is 2PA1774.

Features

  • Low current (max. 150 mA)
  • Low voltage (max. 50 V).

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
2PC4617Q2PC4617Q,1159340 435 20115Volume productionSOT416
(SC-75)
Tape reel smdStandard Marking
2PC4617Q/DG2PC4617Q/DG,1159340 619 07115Volume productionSOT416
(SC-75)
Tape reel smdStandard Marking
2PC4617R2PC4617R,1159340 435 30115Volume productionSOT416
(SC-75)
Tape reel smdStandard Marking
2PC4617R2PC4617R,1359340 435 30135Volume productionSOT416
(SC-75)
Tape reel smdStandard Marking
2PC4617R/DG2PC4617R/DG,1159340 619 08115Volume productionSOT416
(SC-75)
Tape reel smdStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
2PC4617R/A22PC4617R/A2,1159340 631 68115Discontinued
Replacement product
SOT416
(SC-75)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
2PC4617Q2PC4617Q,1152PC4617Q
week 17, 2003
2PC4617Q/DG2PC4617Q/DG,1152PC4617Q_DG
Always Pb-free
2PC4617R2PC4617R,1152PC4617R
week 17, 2003
2PC4617R2PC4617R,1352PC4617R
week 17, 2003
2PC4617R/DG2PC4617R/DG,1152PC4617R_DG
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
2PC4617R/A22PC4617R/A2,1152PC4617R_A2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
2PC4617Q9340 435 20115  2PC4617Q,115  0.0300NAMOUSER ELECTRONICS11,950 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS11,950 11/20/2009Buy online 
2PC4617Q/DG9340 619 07115  2PC4617Q/DG,115        not available
2PC4617R9340 435 30115  2PC4617R,115  0.0300NAMOUSER ELECTRONICS12,000 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS12,000 11/20/2009Buy online 
    ASIAWPI30,000300011/19/2009Buy online 
2PC4617R9340 435 30135  2PC4617R,135  0.0300      not available
2PC4617R/DG9340 619 08115  2PC4617R/DG,115        not available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
2PC4617R/A293406316811531-dec-0930-jun-10$product.prunedProduct.eplacementPartDN 64
  • Multi source product
  • Standard availability
Standard End of Life.

Applications

  • General-purpose switching and amplification in communication, Electronic Data Processing (EDP) and consumer applications.


Related applications
LCD TV flyback power supply
LCD TV resonant power supply

Block diagrams/pinning

Parametrics/similar products

Type numberPackagehFE minhFE maxfT min(MHz)POLARITYIC
max(mA)
VCEO max(V)Ptot max(mW)Complement
2PC4617QSOT416
(SC-75)
120270100NPN100501502PA1774Q
2PC4617Q/DGSOT416
(SC-75)
120270100NPN100501502PA1774Q
2PC4617RSOT416
(SC-75)
180390100NPN100501502PA1774R
2PC4617R/A2SOT416
(SC-75)
180390100NPN100501502PA1774R
2PC4617R/DGSOT416
(SC-75)
180390100NPN100501502PA1774R


Similar products
2PC4617 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.