NXP Semiconductors


Select site:

English

74ABT02

Selection guide

Datasheet

74ABT02
(Product Specification)
18-Sep-95, 10 pages, 104 kB

Download all documentation

74ABT02 - Quad 2-input NOR gate

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ABT02D74ABT02D,1129352 069 40112Volume productionSOT108TubeStandard Marking
74ABT02D74ABT02D,1189352 069 40118Volume productionSOT108Reel Pack, SMD, 13"Standard Marking
74ABT02DB74ABT02DB,1129352 069 50112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking
74ABT02DB74ABT02DB,1189352 069 50118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking
74ABT02N74ABT02N,1129352 069 30112Volume productionSOT27-1
(DIP14)
TubeStandard Marking
74ABT02PW74ABT02PW,1129352 069 60112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
74ABT02PW74ABT02PW,1189352 069 60118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74ABT02D74ABT02D,11274ABT02D
week 5, 2004 1,337,52E+081
74ABT02D74ABT02D,11874ABT02D
week 5, 2004 1,337,52E+081
74ABT02DB74ABT02DB,11274ABT02DB
week 12, 2005 1,337,52E+081
74ABT02DB74ABT02DB,11874ABT02DB
week 12, 2005 1,337,52E+081
74ABT02N74ABT02N,11274ABT02N
Always Pb-free 1,337,52E+08NA
74ABT02PW74ABT02PW,11274ABT02PW
week 10, 2005 1,337,52E+081
74ABT02PW74ABT02PW,11874ABT02PW
week 10, 2005 1,337,52E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ABT02D9352 069 40112  74ABT02D,112  0.4500NADIGI-KEY CORPORATION1,032 11/20/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING2,230 11/19/2009Buy online 
74ABT02D9352 069 40118  74ABT02D,118  0.4500NAAVNET ELECTRONICS MARKETING1,115 11/19/2009Buy onlinenot available
74ABT02DB9352 069 50112  74ABT02DB,112  0.4500NAAVNET ELECTRONICS MARKETING2,184 11/19/2009Buy onlinenot available
74ABT02DB9352 069 50118  74ABT02DB,118  0.4500NAAVNET ELECTRONICS MARKETING1,092 11/19/2009Buy onlinenot available
74ABT02N9352 069 30112  74ABT02N,112  0.7100NADIGI-KEY CORPORATION1,886 11/20/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING4,000 11/19/2009Buy online 
74ABT02PW9352 069 60112  74ABT02PW,112  0.4500NADIGI-KEY CORPORATION2,285 11/20/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING4,800 11/19/2009Buy online 
74ABT02PW9352 069 60118  74ABT02PW,118  0.4500NAAVNET ELECTRONICS MARKETING2,400 11/19/2009Buy onlinenot available

Applications


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74ABT02DSOT108
Quad 2-Input NOR Gate2.44.5-5.5 V14TTL-15/+20 mA
74ABT02DBSOT337-1
(SSOP14)
Quad 2-Input NOR Gate2.44.5-5.5 V14TTL-15/+20 mA
74ABT02NSOT27-1
(DIP14)
Quad 2-Input NOR Gate2.44.5-5.5 V14TTL-15/+20 mA
74ABT02PWSOT402-1
(TSSOP14)
Quad 2-Input NOR Gate2.44.5-5.5 V14TTL-15/+20 mA


Similar products
74ABT02 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.