The 74ABT125 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.
The 74ABT125 device is a quad buffer that is ideal for driving bus lines. The device features four Output Enables (1OE, 2OE, 3OE, 4OE), each controlling one of the 3-state outputs.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT125BQ | 74ABT125BQ,115 | 9352 855 98115 | Volume production | SOT762-1
(DHVQFN14) | Reel Pack, SMD, 7" | Standard Marking | |
| 74ABT125D | 74ABT125D,602 | 9350 568 50602 | Volume production | SOT108-1
(SO14) | Tube (Signetics) | Standard Marking | |
| 74ABT125D | 74ABT125D,623 | 9350 568 50623 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13" (Signetics) | Standard Marking | |
| 74ABT125DB | 74ABT125DB,112 | 9351 812 80112 | Volume production | SOT337-1
(SSOP14) | Tube | Standard Marking | |
| 74ABT125DB | 74ABT125DB,118 | 9351 812 80118 | Volume production | SOT337-1
(SSOP14) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ABT125N | 74ABT125N,602 | 9350 568 60602 | Volume production | SOT27-1
(DIP14) | Tube (Signetics) | Standard Marking | |
| 74ABT125PW | 74ABT125PW,112 | 9352 010 60112 | Volume production | SOT402-1
(TSSOP14) | Tube | Standard Marking | |
| 74ABT125PW | 74ABT125PW,118 | 9352 010 60118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74ABT125BQ | 74ABT125BQ,115 | 74ABT125BQ |
| Always Pb-free | 1,33 | 7,52E+08 | 1 | |
| 74ABT125D | 74ABT125D,602 | 74ABT125D |
| week 5, 2004 | 1,33 | 7,52E+08 | 1 | |
| 74ABT125D | 74ABT125D,623 | 74ABT125D |
| week 5, 2004 | 1,33 | 7,52E+08 | 1 | |
| 74ABT125DB | 74ABT125DB,112 | 74ABT125DB |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT125DB | 74ABT125DB,118 | 74ABT125DB |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT125N | 74ABT125N,602 | 74ABT125N |
| Always Pb-free | 1,33 | 7,52E+08 | NA | |
| 74ABT125PW | 74ABT125PW,112 | 74ABT125PW |
| week 10, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT125PW | 74ABT125PW,118 | 74ABT125PW |
| week 10, 2005 | 1,33 | 7,52E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74ABT125BQ | 9352 855 98115 | 74ABT125BQ,115 | NA | ARROW ELECTRONICS | 115 | 3/18/2010 | Buy online | Order samples | ||
| 74ABT125D | 9350 568 50602 | 74ABT125D,602 | 0.3400 | NA | NEWARK | 227 | 3/18/2010 | Buy online | not available | |
| NA | ARROW ELECTRONICS | 623 | 3/18/2010 | Buy online | ||||||
| EU | FARNELL | 393 | 3/18/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,204 | 3/17/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 942 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| 74ABT125D | 9350 568 50623 | 74ABT125D,623 | 0.3400 | NA | NEWARK | 227 | 3/18/2010 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 623 | 3/18/2010 | Buy online | ||||||
| EU | FARNELL | 393 | 3/18/2010 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 6,757 | 3/18/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 100,990 | 3/17/2010 | Buy online | ||||||
| ASIA | WPI | 10,000 | 2500 | 03/18/2010 | Buy online | |||||
| 74ABT125DB | 9351 812 80112 | 74ABT125DB,112 | 0.3800 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74ABT125DB | 9351 812 80118 | 74ABT125DB,118 | 0.3800 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74ABT125N | 9350 568 60602 | 74ABT125N,602 | 0.7100 | NA | ARROW ELECTRONICS | 602 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74ABT125PW | 9352 010 60112 | 74ABT125PW,112 | 0.3400 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74ABT125PW | 9352 010 60118 | 74ABT125PW,118 | 0.3400 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| ASIA | WPI | 2,500 | 2500 | 03/18/2010 | Buy online |
Application Notes
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74ABT125BQ | SOT762-1
(DHVQFN14) | Quad Buffer/Line Driver with Active LOW Output Enable (3-State) | 3.1 | 4.5-5.5 v | 14 | TTL | -32/+64 mA |
| 74ABT125D | SOT108-1
(SO14) | Quad Buffer/Line Driver with Active LOW Output Enable (3-State) | 3.1 | 4.5-5.5 V | 14 | TTL | -32/+64 mA |
| 74ABT125DB | SOT337-1
(SSOP14) | Quad Buffer/Line Driver with Active LOW Output Enable (3-State) | 3.1 | 4.5-5.5 V | 14 | TTL | -32/+64 mA |
| 74ABT125N | SOT27-1
(DIP14) | Quad Buffer/Line Driver with Active LOW Output Enable (3-State) | 3.1 | 4.5-5.5 V | 14 | TTL | -32/+64 mA |
| 74ABT125PW | SOT402-1
(TSSOP14) | Quad Buffer/Line Driver with Active LOW Output Enable (3-State) | 3.1 | 4.5-5.5 v | 14 | TTL | -32/+64 mA |
Similar products
74ABT125
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.