The 74ABT126 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.
The 74ABT126 device is a quad buffer that is ideal for driving bus lines. The device features four output enable inputs (nOE each controlling one of the 3-state outputs (nY).
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT126D | 74ABT126D,602 | 9350 530 90602 | Volume production | SOT108 | Tube (Signetics) | Standard Marking | |
| 74ABT126D | 74ABT126D,623 | 9350 530 90623 | Volume production | SOT108 | Reel Pack, SMD, 13" (Signetics) | Standard Marking | |
| 74ABT126DB | 74ABT126DB,112 | 9351 812 90112 | Volume production | SOT337-1
(SSOP14) | Tube | Standard Marking | |
| 74ABT126DB | 74ABT126DB,118 | 9351 812 90118 | Volume production | SOT337-1
(SSOP14) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ABT126PW | 74ABT126PW,112 | 9352 010 70112 | Volume production | SOT402-1
(TSSOP14) | Tube | Standard Marking | |
| 74ABT126PW | 74ABT126PW,118 | 9352 010 70118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74ABT126D | 74ABT126D,602 | 74ABT126D |
| week 5, 2004 | 1,33 | 7,52E+08 | 1 | |
| 74ABT126D | 74ABT126D,623 | 74ABT126D |
| week 5, 2004 | 1,33 | 7,52E+08 | 1 | |
| 74ABT126DB | 74ABT126DB,112 | 74ABT126DB |
| week 12, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT126DB | 74ABT126DB,118 | 74ABT126DB |
| week 12, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT126PW | 74ABT126PW,112 | 74ABT126PW |
| week 10, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT126PW | 74ABT126PW,118 | 74ABT126PW |
| week 10, 2005 | 1,33 | 7,52E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74ABT126D | 9350 530 90602 | 74ABT126D,602 | 0.3400 | NA | DIGI-KEY CORPORATION | 4,080 | 11/20/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 233 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 3,220 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 233 | 11/20/2009 | Buy online | ||||||
| 74ABT126D | 9350 530 90623 | 74ABT126D,623 | 0.3400 | NA | ARROW ELECTRONICS | 2,500 | 11/19/2009 | Buy online | not available | |
| 74ABT126DB | 9351 812 90112 | 74ABT126DB,112 | 0.3600 | not available | ||||||
| 74ABT126DB | 9351 812 90118 | 74ABT126DB,118 | 0.3600 | NA | AVNET ELECTRONICS MARKETING | 8,000 | 11/19/2009 | Buy online | not available | |
| 74ABT126PW | 9352 010 70112 | 74ABT126PW,112 | 0.3400 | not available | ||||||
| 74ABT126PW | 9352 010 70118 | 74ABT126PW,118 | 0.3400 | not available |
Application Notes
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|
| 74ABT126D | SOT108
| Quad Buffer/Line Driver with Active HIGH Output Enable (3-State) | 3 | 4.5-5.5 V | TTL | -32/+64 mA |
| 74ABT126DB | SOT337-1
(SSOP14) | Quad Buffer/Line Driver with Active HIGH Output Enable (3-State) | 3 | 4.5-5.5 V | TTL | -32/+64 mA |
| 74ABT126PW | SOT402-1
(TSSOP14) | Quad Buffer/Line Driver with Active HIGH Output Enable (3-State) | 3 | 4.5-5.5 V | TTL | -32/+64 mA |
Similar products
74ABT126
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.