NXP Semiconductors


Select site:

English

74ABT16240A

Selection guide

Datasheet

74ABT16240A
(Product Specification)
25-Mar-09, 14 pages, 83 kB

Download all documentation

General description

The 74ABT16240A high-performance Bipolar CMOS (BiCMOS) device combines low static and dynamic power dissipation with high speed and high output drive.

The 74ABT16240A is an inverting 16-bit buffer that is ideal for driving bus lines. The device features four output enable inputs (1OE, 2OE, 3OE, 4OE), each controlling four of the 3-state outputs.

Features

  • 16-bit bus interface
  • Multiple VCC and GND pins minimize switching noise
  • Power-up 3-state
  • 3-state buffers
  • TTL input and output switching levels
  • Input and output interface capability to systems at 5 V supply
  • Output capability: +64 mA and -32 mA
  • Live insertion and extraction permitted
  • Latch-up performance: JESD 78 Class II
  • ESD protection:
    • MIL STD 883 method 3015: exceeds 2000 V
    • CDM JESD 22-C101-C exceeds 1000 V

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ABT16240ADGG74ABT16240ADGG,1129352 122 10112Volume productionSOT362-1
(TSSOP48)
TubeStandard Marking
74ABT16240ADGG74ABT16240ADGG,1189352 122 10118Volume productionSOT362-1
(TSSOP48)
Reel Pack, SMD, 13"Standard Marking
74ABT16240ADL74ABT16240ADL,1129352 122 00112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking
74ABT16240ADL74ABT16240ADL,1189352 122 00118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ABT16240ADGG74ABT16240ADGG,5129352 122 10512Discontinued
Replacement product
SOT362-1
(TSSOP48)
Tube Dry PackStandard Marking
74ABT16240ADGG74ABT16240ADGG,5189352 122 10518Discontinued
Replacement product
SOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74ABT16240ADGG74ABT16240ADGG,11274ABT16240ADGG
Always Pb-free 1,337,52E+081
74ABT16240ADGG74ABT16240ADGG,11874ABT16240ADGG
Always Pb-free 1,337,52E+081
74ABT16240ADL74ABT16240ADL,11274ABT16240ADL
week 13, 2005 1,337,52E+081
74ABT16240ADL74ABT16240ADL,11874ABT16240ADL
week 13, 2005 1,337,52E+081

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74ABT16240ADGG74ABT16240ADGG,51274ABT16240ADGG
week 14, 2005 1,337,52E+081
74ABT16240ADGG74ABT16240ADGG,51874ABT16240ADGG
week 14, 2005 1,337,52E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ABT16240ADGG9352 122 10112  74ABT16240ADGG,112        not available
74ABT16240ADGG9352 122 10118  74ABT16240ADGG,118        not available
74ABT16240ADL9352 122 00112  74ABT16240ADL,112  1.1500      not available
74ABT16240ADL9352 122 00118  74ABT16240ADL,118  1.1500      not available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
74ABT16240ADGG935212210512$product.prunedProduct.eplacementPartDN
    74ABT16240ADGG935212210518$product.prunedProduct.eplacementPartDN

      Block diagrams/pinning

      Parametrics/similar products

      Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
      74ABT16240ADGGSOT362-1
      (TSSOP48)
      16-Bit Buffer/Line Driver; Inverting (3-State)24.5-5.5 V48TTL-32/+64 mA
      74ABT16240ADLSOT370-1
      (SSOP48)
      16-Bit Buffer/Line Driver; Inverting (3-State)24.5-5.5 V48TTL-32/+64 mA


      Similar products
      74ABT16240A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.