The 74ABT16244A high-performance Bipolar CMOS (BiCMOS) device combines low static and dynamic power dissipation with high speed and high output drive.
The 74ABT16244A is a 16-bit buffer that is ideal for driving bus lines. The device features four output enable inputs (1OE, 2OE, 3OE, 4OE), each controlling four of the 3-state outputs.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT16244ADGG | 74ABT16244ADGG,112 | 9352 033 00112 | Volume production | SOT362-1
(TSSOP48) | Tube | Standard Marking | |
| 74ABT16244ADGG | 74ABT16244ADGG,118 | 9352 033 00118 | Volume production | SOT362-1
(TSSOP48) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ABT16244ADL | 74ABT16244ADL,112 | 9351 831 20112 | Volume production | SOT370-1
(SSOP48) | Tube | Standard Marking | |
| 74ABT16244ADL | 74ABT16244ADL,118 | 9351 831 20118 | Volume production | SOT370-1
(SSOP48) | Tape reel smd | Standard Marking | |
| 74ABTH16244ADGG | 74ABTH16244ADGG,51 | 9352 187 80512 | Development | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | |
| 74ABTH16244ADGG | 74ABTH16244ADGG:51 | 9352 187 80518 | Development | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT16244ADGG | 74ABT16244ADGG,512 | 9352 033 00512 | Discontinued Replacement product | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | |
| 74ABT16244ADGG | 74ABT16244ADGG,518 | 9352 033 00518 | Discontinued Replacement product | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| 74ABTH16244ADGG | 74ABTH16244ADGG:11 | 9352 187 80112 | Withdrawn Replacement product | SOT362-1
(TSSOP48) | Tube | Standard Marking | |
| 74ABTH16244ADGG | 74ABTH16244ADGG,11 | 9352 187 80118 | Withdrawn Replacement product | SOT362-1
(TSSOP48) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74ABT16244ADGG | 74ABT16244ADGG,112 | 74ABT16244ADGG |
| Always Pb-free | 1,33 | 7,52E+08 | 1 | |
| 74ABT16244ADGG | 74ABT16244ADGG,118 | 74ABT16244ADGG |
| Always Pb-free | 1,33 | 7,52E+08 | 1 | |
| 74ABT16244ADL | 74ABT16244ADL,112 | 74ABT16244ADL |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT16244ADL | 74ABT16244ADL,118 | 74ABT16244ADL |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABTH16244ADGG | 74ABTH16244ADGG,51 | 74ABTH16244ADGG |
| week 14, 2005 | 1,33 | 7,52E+08 | 2 | |
| 74ABTH16244ADGG | 74ABTH16244ADGG:51 | 74ABTH16244ADGG |
| week 14, 2005 | 1,33 | 7,52E+08 | 2 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74ABT16244ADGG | 74ABT16244ADGG,512 | 74ABT16244ADGG |
| Always Pb-free | 1,33 | 7,52E+08 | 1 | |
| 74ABT16244ADGG | 74ABT16244ADGG,518 | 74ABT16244ADGG |
| Always Pb-free | 1,33 | 7,52E+08 | 1 | |
| 74ABTH16244ADGG | 74ABTH16244ADGG:11 | 74ABTH16244ADGG |
| Always Pb-free | 1,33 | 7,52E+08 | 2 | |
| 74ABTH16244ADGG | 74ABTH16244ADGG,11 | 74ABTH16244ADGG |
| Always Pb-free | 1,33 | 7,52E+08 | 2 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74ABT16244ADGG | 9352 033 00112 | 74ABT16244ADGG,112 | not available | |||||||
| 74ABT16244ADGG | 9352 033 00118 | 74ABT16244ADGG,118 | NA | FUTURE ELECTRONICS | 2,000 | 11/19/2009 | Buy online | not available | ||
| 74ABT16244ADL | 9351 831 20112 | 74ABT16244ADL,112 | 1.1500 | NA | ARROW ELECTRONICS | 1,317 | 11/19/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 671 | 11/19/2009 | Buy online | ||||||
| 74ABT16244ADL | 9351 831 20118 | 74ABT16244ADL,118 | 1.1500 | NA | ARROW ELECTRONICS | 1,317 | 11/19/2009 | Buy online | Order samples | |
| 74ABTH16244ADGG | 9352 187 80512 | 74ABTH16244ADGG,51 | not available | |||||||
| 74ABTH16244ADGG | 9352 187 80518 | 74ABTH16244ADGG:51 | not available |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| 74ABT16244ADGG | 935203300512 | $product.prunedProduct.eplacementPart | DN | ||||
| 74ABT16244ADGG | 935203300518 | $product.prunedProduct.eplacementPart | DN | ||||
| 74ABTH16244ADGG | 935218780112 | 30-jun-05 | 31-dec-05 | $product.prunedProduct.eplacementPart | DN 54 |
| Limited Supply. Consult Marketing. |
| 74ABTH16244ADGG | 935218780118 | 30-jun-05 | 31-dec-05 | $product.prunedProduct.eplacementPart | DN 54 |
| Limited Supply. Consult Marketing. |
Application Notes
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74ABT16244ADGG | SOT362-1
(TSSOP48) | 16-Bit Buffer/Line Driver; Non-Inverting (3-State) | 2.1 | 4.5-5.5 V | 48 | TTL | -32/+64 mA |
| 74ABT16244ADL | SOT370-1
(SSOP48) | 16-Bit Buffer/Line Driver; Non-Inverting (3-State) | 2.1 | 4.5-5.5 V | 48 | TTL | -32/+64 mA |
| 74ABTH16244ADGG | SOT362-1
(TSSOP48) | 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State) | 2.1 | 4.5-5.5 V | 48 | TTL | -32/+64 mA |
Similar products
74ABT16244A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.