The 74ABT16273 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.
This part is a 16-bit edge triggered D-type flip-flop with non-inverting high drive outputs. This device can be used as two 8-bit flip-flops or one 16-bit flip-flop. When the clock (CP) goes High, the data on the D inputs is stored and the Q outputs display the stored data.
This device also features a master reset (MR) that resets all flip-flops to the Low state when MR is set to the Low state.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT16273DGG | 74ABT16273DGG,112 | 9352 033 20112 | Volume production | SOT362-1
(TSSOP48) | Tube | Standard Marking | |
| 74ABT16273DGG | 74ABT16273DGG,118 | 9352 033 20118 | Volume production | SOT362-1
(TSSOP48) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ABT16273DL | 74ABT16273DL,112 | 9351 984 30112 | Volume production | SOT370-1
(SSOP48) | Tube | Standard Marking | |
| 74ABT16273DL | 74ABT16273DL,118 | 9351 984 30118 | Volume production | SOT370-1
(SSOP48) | Tape reel smd | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT16273DGG | 74ABT16273DGG,512 | 9352 033 20512 | Discontinued Replacement product | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | |
| 74ABT16273DGG | 74ABT16273DGG,518 | 9352 033 20518 | Discontinued Replacement product | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74ABT16273DGG | 74ABT16273DGG,112 | 74ABT16273DGG |
| Always Pb-free | 1,33 | 7,52E+08 | 1 | |
| 74ABT16273DGG | 74ABT16273DGG,118 | 74ABT16273DGG |
| Always Pb-free | 1,33 | 7,52E+08 | 1 | |
| 74ABT16273DL | 74ABT16273DL,112 | 74ABT16273DL |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT16273DL | 74ABT16273DL,118 | 74ABT16273DL |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74ABT16273DGG | 74ABT16273DGG,512 | 74ABT16273DGG |
| week 14, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT16273DGG | 74ABT16273DGG,518 | 74ABT16273DGG |
| week 14, 2005 | 1,33 | 7,52E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74ABT16273DGG | 9352 033 20112 | 74ABT16273DGG,112 | not available | |||||||
| 74ABT16273DGG | 9352 033 20118 | 74ABT16273DGG,118 | not available | |||||||
| 74ABT16273DL | 9351 984 30112 | 74ABT16273DL,112 | 2.0400 | NA | DIGI-KEY CORPORATION | 1,165 | 11/20/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 3,112 | 11/19/2009 | Buy online | ||||||
| 74ABT16273DL | 9351 984 30118 | 74ABT16273DL,118 | 2.0400 | NA | AVNET ELECTRONICS MARKETING | 1,556 | 11/19/2009 | Buy online | not available |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| 74ABT16273DGG | 935203320512 | $product.prunedProduct.eplacementPart | DN | ||||
| 74ABT16273DGG | 935203320518 | $product.prunedProduct.eplacementPart | DN |
Application Notes
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74ABT16273DGG | SOT362-1
(TSSOP48) | 16-Bit D-Type Flip-Flop with Reset; Positive-Edge Trigger | 2.5 | 4.5-5.5 V | 48 | TTL | -32/+64 mA |
| 74ABT16273DL | SOT370-1
(SSOP48) | 16-Bit D-Type Flip-Flop with Reset; Positive-Edge Trigger | 2.5 | 4.5-5.5 V | 48 | TTL | -32/+64 mA |
Similar products
74ABT16273
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.