The 74ABT16374B high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.
The 74ABT16374B has two 8-bit, edge triggered registers, with each register coupled to eight 3-State output buffers. The two sections of each register are controlled independently by the clock (nCP) and Output Enable (nOE) control gates.
Each register is fully edge triggered. The state of each D input, one set-up time before the LOW-to-HIGH clock transition, is transferred to the corresponding flip-flop?s Q output.
The 3-State output buffers are designed to drive heavily loaded 3-State buses, MOS memories, or MOS microprocessors. Each active-LOW Output Enable (nOE) controls all eight 3-State buffers for its register independent of the clock operation.
When nOE is LOW, the stored data appears at the outputs for that register. When nOE is HIGH, the outputs for that register are in the high-impedance ?OFF? state, which means they will neither drive nor load the bus.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT16374BDGG | 74ABT16374BDGG,112 | 9352 033 40112 | Volume production | SOT362-1
(TSSOP48) | Tube | Standard Marking | |
| 74ABT16374BDGG | 74ABT16374BDGG,118 | 9352 033 40118 | Volume production | SOT362-1
(TSSOP48) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ABT16374BDL | 74ABT16374BDL,112 | 9351 734 10112 | Volume production | SOT370-1
(SSOP48) | Tube | Standard Marking | |
| 74ABT16374BDL | 74ABT16374BDL,118 | 9351 734 10118 | Volume production | SOT370-1
(SSOP48) | Tape reel smd | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT16374BDGG | 74ABT16374BDGG,512 | 9352 033 40512 | Discontinued Replacement product | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | |
| 74ABT16374BDGG | 74ABT16374BDGG,518 | 9352 033 40518 | Discontinued Replacement product | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74ABT16374BDGG | 74ABT16374BDGG,112 | 74ABT16374BDGG |
| Always Pb-free | 1,33 | 7,52E+08 | 1 | |
| 74ABT16374BDGG | 74ABT16374BDGG,118 | 74ABT16374BDGG |
| Always Pb-free | 1,33 | 7,52E+08 | 1 | |
| 74ABT16374BDL | 74ABT16374BDL,112 | 74ABT16374BDL |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT16374BDL | 74ABT16374BDL,118 | 74ABT16374BDL |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74ABT16374BDGG | 74ABT16374BDGG,512 | 74ABT16374BDGG |
| week 14, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT16374BDGG | 74ABT16374BDGG,518 | 74ABT16374BDGG |
| week 14, 2005 | 1,33 | 7,52E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74ABT16374BDGG | 9352 033 40112 | 74ABT16374BDGG,112 | not available | |||||||
| 74ABT16374BDGG | 9352 033 40118 | 74ABT16374BDGG,118 | not available | |||||||
| 74ABT16374BDL | 9351 734 10112 | 74ABT16374BDL,112 | 1.1500 | not available | ||||||
| 74ABT16374BDL | 9351 734 10118 | 74ABT16374BDL,118 | 1.1500 | NA | FUTURE ELECTRONICS | 2,000 | 11/19/2009 | Buy online | not available |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| 74ABT16374BDGG | 935203340512 | $product.prunedProduct.eplacementPart | DN | ||||
| 74ABT16374BDGG | 935203340518 | $product.prunedProduct.eplacementPart | DN |
Application Notes
Support Documents
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74ABT16374BDGG | SOT362-1
(TSSOP48) | 16-Bit D-Type Flip-Flop; Postive-Edge Trigger (3-State) | 260 | 2.6 | 4.5-5.5 V | 48 | TTL | -32/+64 mA |
| 74ABT16374BDL | SOT370-1
(SSOP48) | 16-Bit D-Type Flip-Flop; Postive-Edge Trigger (3-State) | 260 | 2.6 | 4.5-5.5 V | 48 | TTL | -32/+64 mA |
Similar products
74ABT16374B
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.